(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
JA*A Series (Part Number)

JA*A Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      517,250VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The JA*A series J1 type is a general purpose plug which can mate with JL04V series connector receptacles and N/ MS-A/ B series receptacles made by other manufacturers.

[Features]
・Featuring a synthetic rubber gasket on the part that meets the mating shell, making it waterproof.
・This type has a cylindrical end bell on the cable side. Used in combination with the waterproof cable clamp (JL04-CK), it prevents water and dust getting in, so it is waterproof when fitted.
・Ground terminal not included.
・Please check the specifications of the mating part before use.

Part Number
JA06A-22-22S-J1-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplicable pin/contact Number Of Pins Allowable Current
(A)
Connector Type Contact configuration (Contact size *Number of electrodes) Applicable Wire Size
(mm2)
Total current capacity
(A)
Withstand Voltage
(Vacr.m.s. 1 minute)
Waterproof Function Insert rotation position
(°C)
Shell color Contact contacting part finish Allowable current details (contact size *current) Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4

1,272,341 VND

1 Piece(s) 4 Day(s) or more 10Female446Single Block Plug#8*48 or Less152.52000Waterproof during mating0Black Type Interference ColorSilver-N/MS3101B22-22P [cable relay receptacle]N/MS3102A22-22P [panel mounting receptacle]JL04HV-2E22-22PE-B-R [Panel mounting receptacle]JL10-2E22-22PE [Panel mounting receptacle]

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connector Shape Round Connector series initials J/K/L J/K/L JA/A
Application Cable Connection Wire connection method Solder Connection direction Straight

Please check the type/dimensions/specifications of the part JA06A-22-22S-J1-R in the JA*A Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần JA06A-22-22S-J1-R trong chuỗi JA*A Series.

Products like this...

Part Number
JA06A-14S-2S-J1-R
JA06A-14S-7S-J1-R
JA06A-18-10S-J1-EB-RK
JA06A-22-23S-J1-R
JA06A-24-10S-J1-R
JA06A-24-11S-J1-R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplicable pin/contact Number Of Pins Allowable Current
(A)
Connector Type Contact configuration (Contact size *Number of electrodes) Applicable Wire Size
(mm2)
Total current capacity
(A)
Withstand Voltage
(Vacr.m.s. 1 minute)
Waterproof Function Insert rotation position
(°C)
Shell color Contact contacting part finish Allowable current details (contact size *current) Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4

1,062,000 VND

1 Piece(s) 4 Day(s) or more -Female413Single Block Plug#16*41.25 or less43.11000Waterproof during mating0Black Type Interference ColorSilver-N/MS3101B14S-2P [cable relay receptacle]N/MS3102A14S-2P [panel mounting receptacle]--

700,000 VND

1 Piece(s) 4 Day(s) or more -Female313Single Block Plug#16*31.25 or less34.52000Waterproof during mating0Black Type Interference ColorSilver-N/MS3101B14S-7P [cable relay receptacle]N/MS3102A14S-7P [panel mounting receptacle]--

1,060,879 VND

1 Piece(s) 4 Day(s) or more -Female--Straight Plug--76.22,000--Black type interference color--N/MS3101B18-10P [In-Line Receptacle]N/MS3102A18-10P [Panel Mount Receptacle]JL04V-2E18-10PE-B-R [Panel Mount Receptacle]-

1,073,750 VND

1 Piece(s) 4 Day(s) or more 10Female823Single Block Plug#12*83.5 or less110.42000, 2800Waterproof during mating0Black Type Interference ColorSilver-N/MS3101B22-23P [cable relay receptacle]N/MS3102A22-23P [panel mounting receptacle]JL04V-2E22-23PE-B-R [Panel mounting receptacle]-

1,431,303 VND

1 Piece(s) 4 Day(s) or more -Female746Single Block Plug#8*78 or Less211.52000Waterproof during mating0Black Type Interference ColorSilver-N/MS3101B24-10P [cable relay receptacle]N/MS3102A24-10P [panel mounting receptacle]JL04V-2E24-10PE-B-R [Panel mounting receptacle]-

1,617,361 VND

1 Piece(s) 4 Day(s) or more -Female923/46Single Block Plug#12*6 + #8*3#12: 3.5 or less/#8: 8 or less149.82000Waterproof during mating0Black Type Interference ColorSilver#12*23V/#8*46VN/MS3101B24-11P [cable relay receptacle]N/MS3102A24-11P [panel mounting receptacle]JL04V-2E24-11PE-B-R [Panel mounting receptacle]-