(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
JA*A Series (Part Number)

JA*A Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      517,250VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The JA*A series J1 type is a general purpose plug which can mate with JL04V series connector receptacles and N/ MS-A/ B series receptacles made by other manufacturers.

[Features]
・Featuring a synthetic rubber gasket on the part that meets the mating shell, making it waterproof.
・This type has a cylindrical end bell on the cable side. Used in combination with the waterproof cable clamp (JL04-CK), it prevents water and dust getting in, so it is waterproof when fitted.
・Ground terminal not included.
・Please check the specifications of the mating part before use.

Part Number
JA06A-18-10S-J1-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplicable pin/contact Number Of Pins Allowable Current
(A)
Connector Type Contact configuration (Contact size *Number of electrodes) Applicable Wire Size
(mm2)
Total current capacity
(A)
Withstand Voltage
(Vacr.m.s. 1 minute)
Waterproof Function Insert rotation position
(°C)
Shell color Contact contacting part finish Allowable current details (contact size *current) Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4

517,250 VND

1 Piece(s) 4 Day(s) or more 10Female423Single Block Plug#12*43.5 or less76.22000Waterproof during mating0Black Type Interference ColorSilver-N/MS3101B18-10P [cable relay receptacle]N/MS3102A18-10P [panel mounting receptacle]JL04V-2E18-10PE-B-R [Panel mounting receptacle]-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connector Shape Round Connector series initials J/K/L J/K/L JA/A
Application Cable Connection Wire connection method Solder Connection direction Straight

Please check the type/dimensions/specifications of the part JA06A-18-10S-J1-R in the JA*A Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần JA06A-18-10S-J1-R trong chuỗi JA*A Series.

Products like this...

Part Number
JA06A-14S-2S-J1-R
JA06A-14S-7S-J1-R
JA06A-18-10S-J1-EB-RK
JA06A-18-12S-J1-R
JA06A-18-1P-J1-R
JA06A-18-1S-J1-R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplicable pin/contact Number Of Pins Allowable Current
(A)
Connector Type Contact configuration (Contact size *Number of electrodes) Applicable Wire Size
(mm2)
Total current capacity
(A)
Withstand Voltage
(Vacr.m.s. 1 minute)
Waterproof Function Insert rotation position
(°C)
Shell color Contact contacting part finish Allowable current details (contact size *current) Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4

1,062,000 VND

1 Piece(s) 4 Day(s) or more -Female413Single Block Plug#16*41.25 or less43.11000Waterproof during mating0Black Type Interference ColorSilver-N/MS3101B14S-2P [cable relay receptacle]N/MS3102A14S-2P [panel mounting receptacle]--

700,000 VND

1 Piece(s) 4 Day(s) or more -Female313Single Block Plug#16*31.25 or less34.52000Waterproof during mating0Black Type Interference ColorSilver-N/MS3101B14S-7P [cable relay receptacle]N/MS3102A14S-7P [panel mounting receptacle]--

1,060,879 VND

1 Piece(s) 4 Day(s) or more -Female--Straight Plug--76.22,000--Black type interference color--N/MS3101B18-10P [In-Line Receptacle]N/MS3102A18-10P [Panel Mount Receptacle]JL04V-2E18-10PE-B-R [Panel Mount Receptacle]-

834,500 VND

1 Piece(s) 4 Day(s) or more -Female613Single Block Plug#16*61.25 or less55.62000Waterproof during mating0Black Type Interference ColorSilver-N/MS3102A18-12P [panel mounting receptacle]JL04V-2E18-12PE-B-R [Panel mounting receptacle]--

872,250 VND

1 Piece(s) 4 Day(s) or more -Male1013Single Block Plug#16*101.25 or less63.11000, 2000Waterproof during mating0Black Type Interference ColorSilver-N/MS3101B18-1S [cable relay receptacle]N/MS3102A18-1S [panel mounting receptacle]--

858,000 VND

1 Piece(s) 4 Day(s) or more -Female1013Single Block Plug#16*101.25 or less63.11000, 2000Waterproof during mating0Black Type Interference ColorSilver-N/MS3101B18-1P [cable relay receptacle]N/MS3102A18-1P [panel mounting receptacle]--