(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
71 types of standard circuits are available. Shaftless model. Ⅱ
Part Number |
---|
ACSNO-444-S2B-C4001 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Type | Shape | Mounting Hole | With key | Notch number | Protection function (environmentally resistant) | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Specifications | Operating part shape | Notch angle (°C) | Key removal position | Features | Compatible nameplate |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,159,751 VND | 1 Piece(s) | 6 Day(s) or more | Selector | - | φ30.5 | NA | 4 | [Available] IP65 | 52 | 47 | 131.7 | Contact Block 4-stage | φ30 S Handle | 45 | N/A | Circuit Number: C4001 | CQN Type |
Loading...Tải…
Illumination | NA | Suspend/Return | Stop each position | Terminal shape | Screw terminal |
---|---|---|---|---|---|
Current Capacity at VAC 110(A) | 10 | Current Capacity at VDC 24(A) | 8 | Contact | Silver |
Note | Must see the catalogue to check the circuit number. |