(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
ø25/ø30 CS Series Cam Switches Ⅱ (Part Number)

ø25/ø30 CS Series Cam Switches Ⅱ
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,264,234VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

71 types of standard circuits are available. Shaftless model. Ⅱ

 
Part Number
ACSNK-134-H2B-C1005
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Shape Mounting Hole With key Notch number Protection function (environmentally resistant) Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Specifications Operating part shape Notch angle
(°C)
Key removal position Features Compatible nameplate

1,517,251 VND

1 Piece(s) 6 Day(s) or more Keylock switch-φ30.5Available3[Available] IP54524799.7Contact Block 1-stageHandle with Key45All Slip-offCircuit Number: C1005CQN Type

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Illumination NA Suspend/Return Stop each position Terminal shape Screw terminal
Current Capacity at VAC 110(A) 10 Current Capacity at VDC 24(A) 8 Contact Silver
Note Must see the catalogue to check the circuit number.

Please check the type/dimensions/specifications of the part ACSNK-134-H2B-C1005 in the ø25/ø30 CS Series Cam Switches Ⅱ series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ACSNK-134-H2B-C1005 trong chuỗi ø25/ø30 CS Series Cam Switches Ⅱ.

Products like this...

Part Number
ACSNK-234-H2B-C2004
ACSNO-444-S2B-C4001
ACSSO-329-25S2B-C3001
ACSSO-534-25S2B-C5001
UCSQO-244-P2B-C2022
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngType Shape Mounting Hole With key Notch number Protection function (environmentally resistant) Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Specifications Operating part shape Notch angle
(°C)
Key removal position Features Compatible nameplate

1,808,251 VND

1 Piece(s) 6 Day(s) or more Keylock switch-φ30.5Available3[Available] IP545247111.7Contact Block 2-stageHandle with Key45All Slip-offCircuit Number: C2004CQN Type

2,159,751 VND

1 Piece(s) 6 Day(s) or more Selector-φ30.5NA4[Available] IP655247131.7Contact Block 4-stageφ30 S Handle45N/ACircuit Number: C4001CQN Type

1,682,251 VND

1 Piece(s) 6 Day(s) or more Selector-[Ø25] Ø25.5NA2[Available] IP655247119.7Contact Block 3-stageφ25 S Handle90N/ACircuit Number: C3001CQS Type

2,297,251 VND

1 Piece(s) 6 Day(s) or more Selector-[Ø25] Ø25.5NA3[Available] IP655247143.7Contact Block 5-stageφ25 S Handle45N/ACircuit Number: C5001CQS Type

1,264,234 VND

1 Piece(s) 14 Day(s) or more SelectorRectangular shape[Other] Ø13NA4[Available] IP407070117.3Contact Block 2-stageφ30 P Handle45N/ACircuit Number: C2022CQ Type