(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Ideal for applications which requires high-strength mounting to the panel, machine to be exported to North America, etc.
Part Number |
---|
ABD211NB |
ABD211NG |
ABD211NR |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Push button operation | Button color | Contact Configuration | Guard included | Dimension depth (mm) | Representative Standard | Dimension width (mm) | Dimension vertical (mm) | Specifications | Button shape | Lamp working voltage (V) | Light Source Type | Contact configuration details | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
442,329 VND | 1 Piece(s) | 14 Day(s) or more | Momentary | Black | 1a / 1b | NA | 67.5 | CE / UL / CCC / CSA | 40 | 40 | Standard Type | Protruding Type | Non-illumination | Non-illumination | 1a1b | - | ||
457,251 VND | 1 Piece(s) | 6 Day(s) or more | Momentary | [Green] Green | 1a / 1b | NA | 67.5 | CE / UL / CCC / CSA | 40 | 40 | Standard Type | Protruding Type | Non-illumination | Non-illumination | 1a1b | - | ||
442,329 VND | 1 Piece(s) | 14 Day(s) or more | Momentary | - | 1a / 1b | NA | 67.5 | CE / UL / CCC / CSA | 40 | 40 | Standard Type | Protruding Type | Non-illumination | Non-illumination | 1a1b | - |
Loading...Tải…
Mounting Hole | Ø30.5 | Shape | Round | Terminal shape | Screw terminal |
---|---|---|---|---|---|
Protection function (environmentally resistant) | IP65 | Current Capacity at VAC 110(A) | 10 | Current Capacity at VDC 24(A) | 10 |
Contact Material | Silver |