(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
ø30 Die-Cast Zinc Series Control Unit Ⅱ (Part Number)

ø30 Die-Cast Zinc Series Control Unit Ⅱ
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      382,847VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for applications which requires high-strength mounting to the panel, machine to be exported to North America, etc.

 
Part Number
ABD301NG
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngPush button operation Button color Contact Configuration Guard included Dimension depth
(mm)
Representative Standard Dimension width
(mm)
Dimension vertical
(mm)
Specifications Button shape Lamp working voltage
(V)
Light Source Type Contact configuration details Features

382,847 VND

1 Piece(s) 14 Day(s) or more Momentary[Green] Green1bNA75CE / UL / CCC / CSA4040Standard TypeLarge TypeNon-illuminationNon-illumination1b-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Hole Ø30.5 Shape Round Terminal shape Screw terminal
Protection function (environmentally resistant) IP65 Current Capacity at VAC 110(A) 10 Current Capacity at VDC 24(A) 10
Contact Material Silver

Please check the type/dimensions/specifications of the part ABD301NG in the ø30 Die-Cast Zinc Series Control Unit Ⅱ series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ABD301NG trong chuỗi ø30 Die-Cast Zinc Series Control Unit Ⅱ.

Products like this...

Part Number
ABD211NB
ABD211NG
ABD211NR
ABD310NG
ABD322NG
ABD410NR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngPush button operation Button color Contact Configuration Guard included Dimension depth
(mm)
Representative Standard Dimension width
(mm)
Dimension vertical
(mm)
Specifications Button shape Lamp working voltage
(V)
Light Source Type Contact configuration details Features

442,329 VND

1 Piece(s) 14 Day(s) or more MomentaryBlack1b / 1aNA67.5UL / CE / CSA / CCC4040Standard TypeProtruding TypeNon-illuminationNon-illumination1a1b-

457,251 VND

1 Piece(s) 6 Day(s) or more Momentary[Green] Green1b / 1aNA67.5UL / CE / CSA / CCC4040Standard TypeProtruding TypeNon-illuminationNon-illumination1a1b-

442,329 VND

1 Piece(s) 14 Day(s) or more Momentary-1b / 1aNA67.5UL / CE / CSA / CCC4040Standard TypeProtruding TypeNon-illuminationNon-illumination1a1b-

399,751 VND

1 Piece(s) 6 Day(s) or more Momentary[Green] Green1aNA75UL / CE / CSA / CCC4040Standard TypeLarge TypeNon-illuminationNon-illumination1a-

685,280 VND

1 Piece(s) 14 Day(s) or more Momentary[Green] Green2b / 2aNA91.5UL / CE / CSA / CCC4040Standard TypeLarge TypeNon-illuminationNon-illumination2a2b-

463,959 VND

1 Piece(s) 14 Day(s) or more Momentary-1aNA82UL / CE / CSA / CCC6565Standard TypeVery Large TypeNon-illuminationNon-illumination1a-