(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MA Series Miniature Control Unit Ⅱ (Part Number)

MA Series Miniature Control Unit Ⅱ
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      350,451VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Square and miniature control units with super-bright LED (both AC/DC).

 
Part Number
MA3B-M239B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Hole Shape Push button operation Button color Contact Configuration Dimension width
(mm)
Dimension vertical
(mm)
Current Capacity at VAC 125
(A)
Current Capacity at VDC 30
(A)
Specifications Lamp working voltage
(V)
Contact Material Light Source Type Note

413,022 VND

1 Piece(s) 14 Day(s) or more [Square Hole] 16.2 x 22.4ElongatedMomentaryBlack2c2417.80.10.1N/ANon-illuminationGoldNon-illumination-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Terminal shape Solder terminal/tab terminal Guard included NA Dimension depth(mm) 33.8
Protection function (environmentally resistant) IP40 Representative Standard CE / UL / CUL / CCC / CSA Illuminated lens-type x

Please check the type/dimensions/specifications of the part MA3B-M239B in the MA Series Miniature Control Unit Ⅱ series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MA3B-M239B trong chuỗi MA Series Miniature Control Unit Ⅱ.

Products like this...

Part Number
MA2B-A219B
MA2B-M219Y
MA3B-M239R
MA3B-M239Y
MA3L-A2311G
MA3L-A6331G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMounting Hole Shape Push button operation Button color Contact Configuration Dimension width
(mm)
Dimension vertical
(mm)
Current Capacity at VAC 125
(A)
Current Capacity at VDC 30
(A)
Specifications Lamp working voltage
(V)
Contact Material Light Source Type Note

416,885 VND

1 Piece(s) 14 Day(s) or more [Square Hole] □16.2SquareAlternateBlack2c17.817.80.10.1N/ANon-illuminationGoldNon-illumination-

397,186 VND

1 Piece(s) 14 Day(s) or more [Square Hole] □16.2SquareMomentaryYellow2c17.817.80.10.1N/ANon-illuminationGoldNon-illumination-

413,022 VND

1 Piece(s) 14 Day(s) or more [Square Hole] 16.2 x 22.4ElongatedMomentary-2c2417.80.10.1N/ANon-illuminationGoldNon-illumination-

413,022 VND

1 Piece(s) 14 Day(s) or more [Square Hole] 16.2 x 22.4ElongatedMomentaryYellow2c2417.80.10.1N/ANon-illuminationGoldNon-illumination-

693,826 VND

1 Piece(s) 14 Day(s) or more [Square Hole] 16.2 x 22.4ElongatedAlternate[Green] Green2c2417.80.10.1Monochrome Full IlluminationDC 5GoldLED-

693,826 VND

1 Piece(s) 14 Day(s) or more [Square Hole] 16.2 x 22.4ElongatedAlternate[Green] Green2c2417.832Monochrome Full IlluminationAC / DC 12SilverLED-