(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Square and miniature control units with super-bright LED (both AC/DC).
Part Number |
---|
MA3L-M2331G |
MA3L-M2331R |
MA3L-M2331Y |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Hole | Shape | Push button operation | Button color | Contact Configuration | Dimension width (mm) | Dimension vertical (mm) | Current Capacity at VAC 125 (A) | Current Capacity at VDC 30 (A) | Specifications | Lamp working voltage (V) | Contact Material | Light Source Type | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
679,149 VND | 1 Piece(s) | 14 Day(s) or more | [Square Hole] 16.2 x 22.4 | Elongated | Momentary | [Green] Green | 2c | 24 | 17.8 | 0.1 | 0.1 | Monochrome Full Illumination | AC / DC 12 | Gold | LED | - | ||
690,592 VND | 1 Piece(s) | 6 Day(s) or more | [Square Hole] 16.2 x 22.4 | Elongated | Momentary | - | 2c | 24 | 17.8 | 0.1 | 0.1 | Monochrome Full Illumination | AC / DC 12 | Gold | LED | - | ||
679,149 VND | 1 Piece(s) | 14 Day(s) or more | [Square Hole] 16.2 x 22.4 | Elongated | Momentary | Yellow | 2c | 24 | 17.8 | 0.1 | 0.1 | Monochrome Full Illumination | AC / DC 12 | Gold | LED | - |
Loading...Tải…
Terminal shape | Solder terminal/tab terminal | Guard included | NA | Dimension depth(mm) | 33.8 |
---|---|---|---|---|---|
Protection function (environmentally resistant) | IP40 | Representative Standard | CE / UL / CUL / CCC / CSA | Illuminated lens-type | x |