(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Square and miniature control units with super-bright LED (both AC/DC).
Part Number |
---|
MA8B-M119G |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Hole | Shape | Push button operation | Button color | Contact Configuration | Dimension width (mm) | Dimension vertical (mm) | Current Capacity at VAC 125 (A) | Current Capacity at VDC 30 (A) | Specifications | Lamp working voltage (V) | Contact Material | Light Source Type | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
350,451 VND | 1 Piece(s) | 24 Day(s) or more | [Ø22] Ø22 | Round | Momentary | [Green] Green | 1c | 23.8 | 23.8 | 0.1 | 0.1 | N/A | Non-illumination | Gold | Non-illumination | - |
Loading...Tải…
Terminal shape | Solder terminal/tab terminal | Guard included | NA | Dimension depth(mm) | 33.8 |
---|---|---|---|---|---|
Protection function (environmentally resistant) | IP40 | Representative Standard | CE / UL / CUL / CCC / CSA | Illuminated lens-type | x |