(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
LW Series Flush Silhouette Switches Control Unit Ⅱ (Part Number)

LW Series Flush Silhouette Switches Control Unit Ⅱ
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      422,244VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Flat design with only 2-mm projection from the panel. Separate structure of locking lever allows for simple detachment even during the collective contact mounting.

 
Part Number
LW6L-M1C24MS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Hole Shape Button color Terminal shape Guard included Dimension depth
(mm)
Dimension vertical
(mm)
Current Capacity at VAC 125
(A)
Current Capacity at VDC 30
(A)
Illuminated lens-type Lamp working voltage
(V)
Contact Material Light Source Type Note

729,313 VND

1 Piece(s) 14 Day(s) or more -RoundBlueScrew terminalNA62.5280.10.1xAC / DC24GoldLED-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Push button operation Momentary Contact Configuration 2c Protection function (environmentally resistant) IP65
Representative Standard CE / UL / TUV / CCC / CSA Dimension width(mm) 28 Specifications Black Resin Bezel
Button shape Flat Type Contact configuration details 2c Lock removing method Yes
Features N/A

Please check the type/dimensions/specifications of the part LW6L-M1C24MS in the LW Series Flush Silhouette Switches Control Unit Ⅱ series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LW6L-M1C24MS trong chuỗi LW Series Flush Silhouette Switches Control Unit Ⅱ.

Products like this...

Part Number
LW6B-M1C2VLW
LW7GL-M1C64MG
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMounting Hole Shape Button color Terminal shape Guard included Dimension depth
(mm)
Dimension vertical
(mm)
Current Capacity at VAC 125
(A)
Current Capacity at VDC 30
(A)
Illuminated lens-type Lamp working voltage
(V)
Contact Material Light Source Type Note

422,244 VND

1 Piece(s) 14 Day(s) or more -Round--NA50.5280.10.1Non-illuminationGoldNon-illumination-

859,093 VND

1 Piece(s) 14 Day(s) or more [Square Hole] □24.5Square[Green] GreenScrew terminal-65.42932xAC / DC24SilverLEDSpring Return Type