(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
ø30 Series Control Unit Ⅱ (Part Number)

ø30 Series Control Unit Ⅱ
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      249,976VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Extensive variations of heavy-duty type with high reliability and protection against harsh environment. Ⅱ

 
Part Number
AVN311NR-MAU
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Hole Shape Push button operation Button color Contact Configuration Guard included Dimension depth
(mm)
Protection function (environmentally resistant) Representative Standard Dimension width
(mm)
Dimension vertical
(mm)
Button shape Lamp working voltage
(V)
Contact Material Light Source Type Contact configuration details Features Note

937,888 VND

1 Piece(s) 24 Day(s) or more [Ø30] Ø30.5RoundPush to lock/turn to reset-1a / 1bNA77[Available] IP65UL / CCC / CSA4040Large TypeNon-illuminationGoldNon-illumination1a1bN/A-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Terminal shape Screw terminal Current Capacity at VAC 110(A) 10 Current Capacity at VDC 24(A) 10