(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Extensive variations of heavy-duty type with high reliability and protection against harsh environment. Ⅱ
Part Number |
---|
AVN320NR |
AVN320NY |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Hole | Shape | Push button operation | Button color | Contact Configuration | Guard included | Dimension depth (mm) | Protection function (environmentally resistant) | Representative Standard | Dimension width (mm) | Dimension vertical (mm) | Button shape | Lamp working voltage (V) | Contact Material | Light Source Type | Contact configuration details | Features | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
678,184 VND | 1 Piece(s) | 6 Day(s) or more | [Ø30] Ø30.5 | Round | Push to lock/turn to reset | - | 2a | NA | 77 | [Available] IP65 | UL / CCC / CSA | 40 | 40 | Large Type | Non-illumination | Silver | Non-illumination | 2a | N/A | - | ||
666,741 VND | 1 Piece(s) | 24 Day(s) or more | [Ø30] Ø30.5 | Round | Push to lock/turn to reset | Yellow | 2a | NA | 77 | [Available] IP65 | UL / CCC / CSA | 40 | 40 | Large Type | Non-illumination | Silver | Non-illumination | 2a | N/A | - |
Loading...Tải…
Terminal shape | Screw terminal | Current Capacity at VAC 110(A) | 10 | Current Capacity at VDC 24(A) | 10 |