(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
ø16 H6 Series Miniature Control Unit Ⅱ (Part Number)

ø16 H6 Series Miniature Control Unit Ⅱ
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      321,433VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Heavy-duty type specifically designed to ensure safety, ease of operation and protection against harsh environment. Ideal for heavy-duty applications such as machine tools. Ⅱ

 
Part Number
HA1B-A3C5R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShape Push button operation Button color Contact Configuration Dimension depth
(mm)
Representative Standard Dimension width
(mm)
Dimension vertical
(mm)
Current Capacity at VAC 125
(A)
Current Capacity at VDC 30
(A)
With barrier Button shape Lamp working voltage
(V)
Contact Material Light Source Type Features

457,251 VND

1 Piece(s) 4 Day(s) or more RoundAlternate-1c65CE / UL / TUV / CSA303032N/ALarge TypeNon-illuminationSilverNon-illuminationN/A

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Hole φ 16.2 Terminal shape Solder terminal/tab terminal Guard included NA
Protection function (environmentally resistant) IP65 Illuminated lens-type x Lock removing method Yes

Please check the type/dimensions/specifications of the part HA1B-A3C5R in the ø16 H6 Series Miniature Control Unit Ⅱ series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần HA1B-A3C5R trong chuỗi ø16 H6 Series Miniature Control Unit Ⅱ.

Products like this...

Part Number
HA1B-A3C1R
HA1B-M3C1B
HA1B-M3C1Y
HA1B-M3C5R
HA1L-A1C24PW
HA1L-A1C24Y
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngShape Push button operation Button color Contact Configuration Dimension depth
(mm)
Representative Standard Dimension width
(mm)
Dimension vertical
(mm)
Current Capacity at VAC 125
(A)
Current Capacity at VDC 30
(A)
With barrier Button shape Lamp working voltage
(V)
Contact Material Light Source Type Features

485,160 VND

1 Piece(s) 6 Day(s) or more RoundAlternate-1c65UL / CE / CSA / TUV30300.10.1N/ALarge TypeNon-illuminationGoldNon-illuminationN/A

422,316 VND

1 Piece(s) 4 Day(s) or more RoundMomentaryBlack1c65UL / CE / CSA / TUV30300.10.1N/ALarge TypeNon-illuminationGoldNon-illuminationN/A

410,874 VND

1 Piece(s) 12 Day(s) or more RoundMomentaryYellow1c65UL / CE / CSA / TUV30300.10.1N/ALarge TypeNon-illuminationGoldNon-illuminationN/A

399,751 VND

1 Piece(s) 4 Day(s) or more RoundMomentary-1c65UL / CE / CSA / TUV303032N/ALarge TypeNon-illuminationSilverNon-illuminationN/A

616,528 VND

1 Piece(s) 14 Day(s) or more RoundAlternate[White] Pure White2c56UL / CE / CSA / TUV24240.10.1N/AFlat TypeAC / DC24GoldLEDN/A

616,528 VND

1 Piece(s) 14 Day(s) or more RoundAlternateYellow2c56UL / CE / CSA / TUV24240.10.1N/AFlat TypeAC / DC24GoldLEDN/A