(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
SS terminals are equipped with finger protection structure, enabling safety and time-saving capabilities.
Part Number |
---|
HW1L-A120H2G |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Shape | Push button operation | Button color | Contact Configuration | Guard included | Dimension depth (mm) | Dimension width (mm) | Dimension vertical (mm) | Button shape | Lamp working voltage (V) | Light Source Type | Contact configuration details |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
850,452 VND | 1 Piece(s) | 6 Day(s) or more | Round | Alternate | [Green] Green | 2a | NA | 92.5 | 29.4 | 41.4 | Flat Type | AC100 / 110 | LED | 2a |
Loading...Tải…
Mounting Hole | Ø22.3 | Terminal shape | Screw terminal | Protection function (environmentally resistant) | IP65 |
---|---|---|---|---|---|
Representative Standard | CE / UL / TUV / CCC / CSA | Current Capacity at VAC 110(A) | 10 | Current Capacity at VDC 24(A) | 8 |
Contact Material | Silver | Lock removing method | Yes |