(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
ø22 TW Series Control Unit Ⅱ (Part Number)

ø22 TW Series Control Unit Ⅱ
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      195,129VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Integrated and heavy-duty types specifically designed to ensure protection against harsh environment. SS terminals are equipped with finger protection structure. Ⅱ

 
Part Number
AVW310Y
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShape Push button operation Button color Contact Configuration Guard included Dimension depth
(mm)
Protection function (environmentally resistant) Representative Standard Dimension width
(mm)
Dimension vertical
(mm)
Button shape Lamp working voltage
(V)
Contact Material Light Source Type Contact configuration details

529,478 VND

1 Piece(s) 6 Day(s) or more RoundPush to lock/turn to resetYellow1aNA71.9[Available] IP65UL / CCC / CSA3041.4MediumNon-illuminationSilverNon-illumination1a

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Hole Ø22.3 Terminal shape Screw terminal Current Capacity at VAC 110(A) 10
Current Capacity at VDC 24(A) 8 Lock removing method N/A Features N/A

Please check the type/dimensions/specifications of the part AVW310Y in the ø22 TW Series Control Unit Ⅱ series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AVW310Y trong chuỗi ø22 TW Series Control Unit Ⅱ.

Products like this...

Part Number
ABW101G
ABW101Y
ABW111S
AVW311Y
AVW401Y
AVW411Y
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngShape Push button operation Button color Contact Configuration Guard included Dimension depth
(mm)
Protection function (environmentally resistant) Representative Standard Dimension width
(mm)
Dimension vertical
(mm)
Button shape Lamp working voltage
(V)
Contact Material Light Source Type Contact configuration details

232,668 VND

1 Piece(s) 6 Day(s) or more RoundMomentary[Green] Green1bNA62.4[Available] IP65UL / CE / CSA / CCC / TUV3041.4Flat TypeNon-illuminationSilverNon-illumination1b

232,668 VND

1 Piece(s) 6 Day(s) or more RoundMomentaryYellow1bNA62.4[Available] IP65UL / CE / CSA / CCC / TUV3041.4Flat TypeNon-illuminationSilverNon-illumination1b

275,712 VND

1 Piece(s) 24 Day(s) or more RoundMomentaryBlue1b / 1aNA62.4[Available] IP65UL / CE / CSA / CCC / TUV3041.4Flat TypeNon-illuminationSilverNon-illumination1a1b

612,666 VND

1 Piece(s) 24 Day(s) or more RoundPush to lock/turn to resetYellow1b / 1aNA71.9[Available] IP65UL / CSA / CCC3041.4MediumNon-illuminationSilverNon-illumination1a1b

533,098 VND

1 Piece(s) 24 Day(s) or more RoundPush to lock/turn to resetYellow1bNA71.9[Available] IP65UL / CSA / CCC4041.4Large TypeNon-illuminationSilverNon-illumination1b

638,014 VND

1 Piece(s) 6 Day(s) or more RoundPush to lock/turn to resetYellow1b / 1aNA71.9[Available] IP65UL / CSA / CCC4041.4Large TypeNon-illuminationSilverNon-illumination1a1b