(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Integrated and heavy-duty types specifically designed to ensure protection against harsh environment. SS terminals are equipped with finger protection structure. Ⅱ
Part Number |
---|
AOW210B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Shape | Push button operation | Button color | Contact Configuration | Guard included | Dimension depth (mm) | Protection function (environmentally resistant) | Representative Standard | Dimension width (mm) | Dimension vertical (mm) | Button shape | Lamp working voltage (V) | Contact Material | Light Source Type | Contact configuration details |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
414,905 VND | 1 Piece(s) | 14 Day(s) or more | Round | Alternate | Black | 1a | NA | 68.8 | [Available] IP65 | CE / UL / TUV / CCC / CSA | 30 | 41.4 | Protruding Type | Non-illumination | Silver | Non-illumination | 1a |
Loading...Tải…
Mounting Hole | Ø22.3 | Terminal shape | Screw terminal | Current Capacity at VAC 110(A) | 10 |
---|---|---|---|---|---|
Current Capacity at VDC 24(A) | 8 | Lock removing method | N/A | Features | N/A |