(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
PLA Series Switching Power Supply Unit Type (Part Number)

PLA Series Switching Power Supply Unit Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      563,798VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

PLA series.
[Features]
· Low-profile type.
· Wide operating temperature range. (-20 to +70°C, output derating required)
· Supports harmonic current regulation. (IEC 61000-3-2 Class A compliant)
· Universal input. (85 to 264 V AC, output derating required)
· Reduced power consumption at no load.
[Applications]
· Recommended for use in various applications, mainly factory automation.

 
Part Number
PLA100F-24-J
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSShape Output power
(W)
Output voltage (Single only) Rated output current (single only)
(A)
Input/output terminal shape Included Function Safety standards Height
(mm)
Width
(mm)
Depth
(mm)
Maximum output power
(W)
Voltage settings reliability
(V)
Power factor improvement circuit Remote control Remote sensing Output voltage variation
(V)
Terminal block type Other optional functions

1,197,750 VND

1 Piece(s) 4 Day(s) or more 10[With Cover] With Cover100DC24V4.3Connector--9741109103.224 to 24.96AvailableNANA21.6 to 26.4-NA

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Single/multi Single Input Voltage AC-dedicated Input Voltage(V) AC85 to 264
Excess current protective circuit Available Excess voltage protective circuit Available Note Output derating is required for less than AC115V.

Please check the type/dimensions/specifications of the part PLA100F-24-J in the PLA Series Switching Power Supply Unit Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PLA100F-24-J trong chuỗi PLA Series Switching Power Supply Unit Type.

Products like this...

Part Number
PLA100F-12-N1
PLA100F-12-R
PLA100F-12-T
PLA100F-24-L
PLA100F-24-N1
PLA100F-24-R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSShape Output power
(W)
Output voltage (Single only) Rated output current (single only)
(A)
Input/output terminal shape Included Function Safety standards Height
(mm)
Width
(mm)
Depth
(mm)
Maximum output power
(W)
Voltage settings reliability
(V)
Power factor improvement circuit Remote control Remote sensing Output voltage variation
(V)
Terminal block type Other optional functions

1,329,416 VND

1 Piece(s) 4 Day(s) or more 10[With Cover] With cover (With DIN rail mounting fixture)100DC12V8.4[Screw] Terminal Block--9741109100.812 to 12.48AvailableNANA10.8 to 13.2Horizontal TypeNA

1,243,339 VND

1 Piece(s) 12 Day(s) or more 10[With Cover] With Cover100DC12V8.4[Screw] Terminal Block--9741109100.812 to 12.48AvailableAvailableNA10.8 to 13.2Horizontal TypeNA

1,215,922 VND

1 Piece(s) 12 Day(s) or more 10[With Cover] With Cover100DC12V8.4[Screw] Terminal Block--9741109100.812 to 12.48AvailableNANA10.8 to 13.2VerticalNA

1,197,750 VND

1 Piece(s) 12 Day(s) or more 10[With Cover] With Cover100DC24V4.3[Screw] Terminal Block--9741109103.224 to 24.96AvailableNANA21.6 to 26.4Horizontal TypeLow power consumption

1,329,416 VND

1 Piece(s) 4 Day(s) or more -[With Cover] With cover (With DIN rail mounting fixture)100DC24V4.3[Screw] Terminal Block--9741109103.224 to 24.96AvailableNANA21.6 to 26.4Horizontal TypeNA

1,243,339 VND

1 Piece(s) 12 Day(s) or more 10[With Cover] With Cover100DC24V4.3[Screw] Terminal Block--9741109103.224 to 24.96AvailableAvailableNA21.6 to 26.4Horizontal TypeNA