(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
PLA series.
[Features]
· Low-profile type.
· Wide operating temperature range. (-20 to +70°C, output derating required)
· Supports harmonic current regulation. (IEC 61000-3-2 Class A compliant)
· Universal input. (85 to 264 V AC, output derating required)
· Reduced power consumption at no load.
[Applications]
· Recommended for use in various applications, mainly factory automation.
Part Number |
---|
PLA100F-36-C |
PLA100F-36-N1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Shape | Output power (W) | Output voltage (Single only) | Rated output current (single only) (A) | Input/output terminal shape | Included Function | Safety standards | Height (mm) | Width (mm) | Depth (mm) | Maximum output power (W) | Voltage settings reliability (V) | Power factor improvement circuit | Remote control | Remote sensing | Output voltage variation (V) | Terminal block type | Other optional functions |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,288,609 VND | 1 Piece(s) | 12 Day(s) or more | 10 | [With Cover] With Cover | 100 | [Other] DC36V | 2.8 | [Screw] Terminal Block | Coating | - | 97 | 41 | 109 | 100.8 | 36 to 37.44 | Available | NA | NA | 32.4 to 39.6 | Horizontal Type | NA | ||
1,329,416 VND | 1 Piece(s) | 12 Day(s) or more | 10 | [With Cover] With cover (With DIN rail mounting fixture) | 100 | [Other] DC36V | 2.8 | [Screw] Terminal Block | - | - | 97 | 41 | 109 | 100.8 | 36 to 37.44 | Available | NA | NA | 32.4 to 39.6 | Horizontal Type | NA |
Loading...Tải…
Single/multi | Single | Input Voltage | AC-dedicated | Input Voltage(V) | AC85 to 264 |
---|---|---|---|---|---|
Excess current protective circuit | Available | Excess voltage protective circuit | Available | Note | Output derating is required for less than AC115V. |