(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
ø25 TWS Series Selector Switch, Lever-Type Handle (Part Number)

ø25 TWS Series Selector Switch, Lever-Type Handle
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      319,853VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· No terminal cover needed.
· Greatly reduces wiring work on round crimp terminals.
· UL and CSA certified; conforms to EN standard (certain types only).

 
Part Number
ASS33L22N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngContact configuration (key lock, selector) Notch number Suspend/Return Dimension depth
(mm)
Specifications Current Capacity at VAC 110
(A)
Current Capacity at VDC 24
(A)
Contact Notch angle
(°C)
Number of Contacts

655,001 VND

1 Piece(s) 6 Day(s) or more 2a2b3[Return] Both return85.9Circuit number not specified108Silver454

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Selector Shape Circular Type. Mounting Hole Ø25.5
Illumination NA With key NA Terminal shape Screw terminal
Protection function (environmentally resistant) IP65 Representative Standard CE / UL / TUV / CCC / CSA Dimension vertical(mm) 41.4
Dimension width(mm) 34 Operating Voltage(V) 600

Please check the type/dimensions/specifications of the part ASS33L22N in the ø25 TWS Series Selector Switch, Lever-Type Handle series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ASS33L22N trong chuỗi ø25 TWS Series Selector Switch, Lever-Type Handle.

Products like this...

Part Number
ASS2L11N-103
ASS2L20N
ASS31L20N
ASS33L22N-210
ASS33L40N
ASS3L20N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngContact configuration (key lock, selector) Notch number Suspend/Return Dimension depth
(mm)
Specifications Current Capacity at VAC 110
(A)
Current Capacity at VDC 24
(A)
Contact Notch angle
(°C)
Number of Contacts

419,119 VND

1 Piece(s) 14 Day(s) or more 1a1b2Stop each position65.9Circuit number: 103108Silver902

419,119 VND

1 Piece(s) 14 Day(s) or more 2a2Stop each position65.9Circuit number not specified108Silver902

486,000 VND

1 Piece(s) 6 Day(s) or more 2a3[Return] Right return65.9Circuit number not specified108Silver452

744,751 VND

1 Piece(s) 6 Day(s) or more 2a2b3[Return] Both return85.9Circuit number: 210108Silver454

744,751 VND

1 Piece(s) 6 Day(s) or more 4a3[Return] Both return85.9Circuit number not specified108Silver454

419,119 VND

1 Piece(s) 7 Day(s) or more 2a3Stop each position65.9Circuit number not specified108Silver452