(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· No terminal cover needed.
· Greatly reduces wiring work on round crimp terminals.
· UL and CSA certified; conforms to EN standard (certain types only).
Part Number |
---|
ASS3L20N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Dimension depth (mm) | Specifications | Current Capacity at VAC 110 (A) | Current Capacity at VDC 24 (A) | Contact | Notch angle (°C) | Number of Contacts |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
419,119 VND | 1 Piece(s) | 7 Day(s) or more | 2a | 3 | Stop each position | 65.9 | Circuit number not specified | 10 | 8 | Silver | 45 | 2 |
Loading...Tải…
Type | Selector | Shape | Circular Type. | Mounting Hole | Ø25.5 |
---|---|---|---|---|---|
Illumination | NA | With key | NA | Terminal shape | Screw terminal |
Protection function (environmentally resistant) | IP65 | Representative Standard | CE / UL / TUV / CCC / CSA | Dimension vertical(mm) | 41.4 |
Dimension width(mm) | 34 | Operating Voltage(V) | 600 |
Please check the type/dimensions/specifications of the part ASS3L20N in the ø25 TWS Series Selector Switch, Lever-Type Handle series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ASS3L20N trong chuỗi ø25 TWS Series Selector Switch, Lever-Type Handle.
Part Number |
---|
ASS2L11N-103 |
ASS2L20N |
ASS31L20N |
ASS3L20N-MAU |
ASS3L22N |
ASS3L22N-MAU |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Dimension depth (mm) | Specifications | Current Capacity at VAC 110 (A) | Current Capacity at VDC 24 (A) | Contact | Notch angle (°C) | Number of Contacts |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
419,119 VND | 1 Piece(s) | 14 Day(s) or more | 1a1b | 2 | Stop each position | 65.9 | Circuit number: 103 | 10 | 8 | Silver | 90 | 2 | ||
419,119 VND | 1 Piece(s) | 14 Day(s) or more | 2a | 2 | Stop each position | 65.9 | Circuit number not specified | 10 | 8 | Silver | 90 | 2 | ||
486,000 VND | 1 Piece(s) | 6 Day(s) or more | 2a | 3 | [Return] Right return | 65.9 | Circuit number not specified | 10 | 8 | Silver | 45 | 2 | ||
773,500 VND | 1 Piece(s) | 6 Day(s) or more | 2a | 3 | Stop each position | 65.9 | Circuit number not specified | 10 | 8 | Gold | 45 | 2 | ||
620,355 VND | 1 Piece(s) | 14 Day(s) or more | 2a2b | 3 | Stop each position | 85.9 | Circuit number not specified | 10 | 8 | Silver | 45 | 4 | ||
1,167,168 VND | 1 Piece(s) | 6 Day(s) or more | 2a2b | 3 | Stop each position | 85.9 | Circuit number not specified | 10 | 8 | Gold | 45 | 4 |