(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

ø/UC Series, Cam Switch

ø/UC Series, Cam Switch
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,242,991VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

71 standard circuits. 4 different handle types.

[Features]
· A full set of 71 standard circuits.
· Combine your contact block levels with 6 types of cams to create any type of contact construction.
· Select any handle you like from the 4 types available.

Part Number
AC-129-P1B-C1001
AC-134-P1B-C1005
AC-134RR-Y1B-C1010
AC-234-Y1B-C2003
AC-234-Y1B-C2004
AC-244-Y1B-C2008
AC-334-Y1B-C3005
AC-364-Y1B-C3004
AC-444-Y1B-C4001
AC-484-Y1B-C4002
AC-6123-Y1B-C6002
AC-644-Y1B-C6001
UC-129-Y1B-C1001
UC-134RR-P1B-C1010
UC-134RR-Y1B-C1008
UC-244-P1B-C2008
UC-244-Y1B-C2008
UC-329-Y1B-C3001
UC-334-S1B-C3005
UC-334-Y1B-C3002
UC-353-P1B-C3016
UC-353-S1B-C3016
UC-429-S1B-C4006
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShape Mounting Hole Notch number Suspend/Return Protection function (environmentally resistant) Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Specifications Operating part shape Notch angle
(°C)
Features Number of Contacts Contact block stages = N
(level)

1,433,798 VND

1 Piece(s) 24 Day(s) or more [Round] Circular Type.φ30.52Stop each position[Available] IP654949113.5Each position stop typeP handle90Circuit number: C100121

1,433,798 VND

1 Piece(s) 24 Day(s) or more [Round] Circular Type.φ30.53Stop each position[Available] IP654949113.5Each position stop typeP handle45Circuit number: C100521

1,433,798 VND

1 Piece(s) 24 Day(s) or more [Round] Circular Type.φ30.53[Return] Both return[Available] IP65494993.5Spring-Return TypeY handle45Circuit number: C101021

1,785,285 VND

1 Piece(s) 24 Day(s) or more [Round] Circular Type.φ30.53Stop each position[Available] IP654949105.5Each position stop typeY handle45Circuit number: C200342

1,785,285 VND

1 Piece(s) 24 Day(s) or more [Round] Circular Type.φ30.53Stop each position[Available] IP654949105.5Each position stop typeY handle45Circuit number: C200442

1,785,285 VND

1 Piece(s) 24 Day(s) or more [Round] Circular Type.φ30.54Stop each position[Available] IP654949105.5Each position stop typeY handle45Circuit number: C200842

2,146,044 VND

1 Piece(s) 24 Day(s) or more [Round] Circular Type.φ30.53Stop each position[Available] IP654949117.5Each position stop typeY handle45Circuit number: C300563

2,146,044 VND

1 Piece(s) 24 Day(s) or more [Round] Circular Type.φ30.5[Other] 6Stop each position[Available] IP654949117.5Each position stop typeY handle45Circuit number: C300463

2,506,800 VND

1 Piece(s) 24 Day(s) or more [Round] Circular Type.φ30.54Stop each position[Available] IP654949129.5Each position stop typeY handle45Circuit number: C400184

2,506,800 VND

1 Piece(s) 24 Day(s) or more [Round] Circular Type.φ30.5[Other] 8Stop each position[Available] IP654949129.5Each position stop typeY handle45Circuit number: C400284

3,227,426 VND

1 Piece(s) 6 Day(s) or more [Round] Circular Type.φ30.5[Other] 12Stop each position[Available] IP654949153.5Each position stop typeY handle30Circuit number: C6002126

3,222,521 VND

1 Piece(s) 24 Day(s) or more [Round] Circular Type.φ30.54Stop each position[Available] IP654949153.5Each position stop typeY handle45Circuit number: C6001126

1,242,991 VND

1 Piece(s) 24 Day(s) or more Rectangular shapeØ102Stop each position[Available] IP40606077Each position stop typeY handle90Circuit number: C100121

1,242,991 VND

1 Piece(s) 24 Day(s) or more Rectangular shapeØ103[Return] Both return[Available] IP40606097Spring-Return TypeP handle45Circuit number: C101021

1,242,991 VND

1 Piece(s) 24 Day(s) or more Rectangular shapeØ103[Return] Both return[Available] IP40606077Spring-Return TypeY handle45Circuit number: C100821

1,598,340 VND

1 Piece(s) 24 Day(s) or more Rectangular shapeØ104Stop each position[Available] IP406060109Each position stop typeP handle45Circuit number: C200842

1,598,340 VND

1 Piece(s) 24 Day(s) or more Rectangular shapeØ104Stop each position[Available] IP40606089Each position stop typeY handle45Circuit number: C200842

1,959,098 VND

1 Piece(s) 24 Day(s) or more Rectangular shapeØ102Stop each position[Available] IP406060101Each position stop typeY handle90Circuit number: C300163

1,959,098 VND

1 Piece(s) 24 Day(s) or more Rectangular shapeØ103Stop each position[Available] IP406060101Each position stop typeS handle45Circuit number: C300563

1,959,098 VND

1 Piece(s) 24 Day(s) or more Rectangular shapeØ103Stop each position[Available] IP406060101Each position stop typeY handle45Circuit number: C300263

1,959,098 VND

1 Piece(s) 24 Day(s) or more Rectangular shapeØ105Stop each position[Available] IP406060121Each position stop typeP handle30Circuit number: C301663

1,959,098 VND

1 Piece(s) 24 Day(s) or more Rectangular shapeØ105Stop each position[Available] IP406060101Each position stop typeS handle30Circuit number: C301663

2,320,242 VND

1 Piece(s) 24 Day(s) or more Rectangular shapeØ102Stop each position[Available] IP406060113Each position stop typeS handle90Circuit number: C400684

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Selector Illumination NA With key NA
Terminal shape Screw terminal Current Capacity at VAC 110(A) 10 Current Capacity at VDC 24(A) 8
Contact Silver Special notes Reference to catalog required (circuit number)