(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
ø16 AP Series Miniature Pilot Light (Part Number)

ø16 AP Series Miniature Pilot Light
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      293,336VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

BA9S base built-in LED bulb type. Complete with 110 tab terminal (also used for soldering) type and screw terminal type

[Features]
· BA9S base IDECLSTD type LED bulb is used as the light bulb.
· 7 illumination colors.
· Red, green, amber, yellow, milk white, blue, pure white.
· Complete with screw terminal type and tab terminal (also used for soldering).
· The protective structure is IP65.
· External resistance not required.
· Built-in rectifier / protection diode (current-limiting resistor and protection diode built into the LSTD type LED bulb).

 
Part Number
AP6HS5MMR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShape Color Rated Voltage
(V)
Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Specifications Features Shape With 3-direction barrier Terminal shape Built-in LED specifications Main Body Color

457,493 VND

1 Piece(s) 14 Day(s) or more Elongated[Red] RedAC/DC 200/220V182455--Flat Type (Rectangular)×Screw terminal type--

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Hole Size φ 16.2 Protection function (environmentally resistant) IP65 Light Source LED

Please check the type/dimensions/specifications of the part AP6HS5MMR in the ø16 AP Series Miniature Pilot Light series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AP6HS5MMR trong chuỗi ø16 AP Series Miniature Pilot Light.

Products like this...

Part Number
AP6DS54MA
AP6DS54PW
AP6DS54Y
AP6HS5MPW
AP6HS5MR
AP6MS52G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngShape Color Rated Voltage
(V)
Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Specifications Features Shape With 3-direction barrier Terminal shape Built-in LED specifications Main Body Color

457,251 VND

1 Piece(s) 6 Day(s) or more [Round] Round[Other] AmberAC/DC24V17.817.860.4--Lens shape (Ring type)×Screw terminal type--

333,893 VND

1 Piece(s) 14 Day(s) or more [Round] Round[White] Pure WhiteAC/DC24V17.817.845.4--Lens shape (Ring type)×Solder tab terminal--

293,336 VND

1 Piece(s) 14 Day(s) or more [Round] RoundYellowAC/DC24V17.817.845.4--Lens shape (Ring type)×Solder tab terminal--

379,084 VND

1 Piece(s) 14 Day(s) or more Elongated[White] Pure WhiteAC/DC 200/220V182440--Flat Type (Rectangular)×Solder tab terminal--

337,755 VND

1 Piece(s) 14 Day(s) or more Elongated[Red] RedAC/DC 200/220V182440--Flat Type (Rectangular)×Solder tab terminal--

365,848 VND

1 Piece(s) 6 Day(s) or more [Round] Circular.Green[Other] AC/DC6V17.817.840Plastic lock nut ringExternally mounted resistor is not requiredFlat Type×Solder/tab terminalLSTDBlack