(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
BA9S base built-in LED bulb type. Complete with 110 tab terminal (also used for soldering) type and screw terminal type
[Features]
· BA9S base IDECLSTD type LED bulb is used as the light bulb.
· 7 illumination colors.
· Red, green, amber, yellow, milk white, blue, pure white.
· Complete with screw terminal type and tab terminal (also used for soldering).
· The protective structure is IP65.
· External resistance not required.
· Built-in rectifier / protection diode (current-limiting resistor and protection diode built into the LSTD type LED bulb).
Part Number |
---|
AP6MS5HA |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Shape | Color | Rated Voltage (V) | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Specifications | Features | Shape | With 3-direction barrier | Terminal shape | Built-in LED specifications | Main Body Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
337,755 VND | 1 Piece(s) | 14 Day(s) or more | [Round] Round | [Other] Amber | AC/DC 100/110V | 17.8 | 17.8 | 40 | - | - | Flat Type (Ring type) | × | Solder tab terminal | - | - |
Loading...Tải…
Mounting Hole Size | φ 16.2 | Protection function (environmentally resistant) | IP65 | Light Source | LED |
---|
Please check the type/dimensions/specifications of the part AP6MS5HA in the ø16 AP Series Miniature Pilot Light series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AP6MS5HA trong chuỗi ø16 AP Series Miniature Pilot Light.
Part Number |
---|
AP6DS54MA |
AP6DS54PW |
AP6DS54Y |
AP6MS5HG |
AP6MS5HMG |
AP6MS5HMPW |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Shape | Color | Rated Voltage (V) | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Specifications | Features | Shape | With 3-direction barrier | Terminal shape | Built-in LED specifications | Main Body Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
457,251 VND | 1 Piece(s) | 6 Day(s) or more | [Round] Round | [Other] Amber | AC/DC24V | 17.8 | 17.8 | 60.4 | - | - | Lens shape (Ring type) | × | Screw terminal type | - | - | ||
333,893 VND | 1 Piece(s) | 14 Day(s) or more | [Round] Round | [White] Pure White | AC/DC24V | 17.8 | 17.8 | 45.4 | - | - | Lens shape (Ring type) | × | Solder tab terminal | - | - | ||
293,336 VND | 1 Piece(s) | 14 Day(s) or more | [Round] Round | Yellow | AC/DC24V | 17.8 | 17.8 | 45.4 | - | - | Lens shape (Ring type) | × | Solder tab terminal | - | - | ||
337,755 VND | 1 Piece(s) | 6 Day(s) or more | [Round] Round | Green | AC/DC 100/110V | 17.8 | 17.8 | 40 | - | - | Flat Type (Ring type) | × | Solder tab terminal | - | - | ||
457,493 VND | 1 Piece(s) | 14 Day(s) or more | [Round] Round | Green | AC/DC 100/110V | 17.8 | 17.8 | 55 | - | - | Flat Type (Ring type) | × | Screw terminal type | - | - | ||
498,821 VND | 1 Piece(s) | 14 Day(s) or more | [Round] Round | [White] Pure White | AC/DC 100/110V | 17.8 | 17.8 | 55 | - | - | Flat Type (Ring type) | × | Screw terminal type | - | - |