(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
ø8/10/12/16 AP Series LED Type Miniature Pilot Light【1-10 Pieces Per Package】 (Part Number)

ø8/10/12/16 AP Series LED Type Miniature Pilot Light
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      246,413VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Slim, space-saving design.
· A name plate can be displayed (round types, excluding AP8M type).
· The built-in protection diode protects against 100V reverse voltage.
· 7 illumination colors.
· Red, green, yellow, amber, milk white, blue, pure white (excluding AP2M, AP6M types).
· UL/CSA certified.

 
Part Number
AP6M211G
AP6M266G
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Hole Size Color Rated Voltage
(V)
Protection function (environmentally resistant) Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Specifications

311,387 VND

1 Piece(s) 6 Day(s) or more φ 16.2Green[Other] DC12V[Available] IP65181843NA

311,387 VND

1 Piece(s) 6 Day(s) or more φ 16.2Green[Other] DC6V[Available] IP65181843NA

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape Circular. Light Source LED Representative Standard UL / CSA
Features Registering Type Shape Flat Type