(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Slim, space-saving design.
· A name plate can be displayed (round types, excluding AP8M type).
· The built-in protection diode protects against 100V reverse voltage.
· 7 illumination colors.
· Red, green, yellow, amber, milk white, blue, pure white (excluding AP2M, AP6M types).
· UL/CSA certified.
Part Number |
---|
AP8M211PW |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Hole Size | Color | Rated Voltage (V) | Protection function (environmentally resistant) | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|
283,492 VND | 1 Piece(s) | 14 Day(s) or more | φ 8.1 | [White] Pure White | [Other] AC/DC12V | [Available] IP40 | 9.8 | 9.8 | 39 | NA |
Loading...Tải…
Shape | Circular. | Light Source | LED | Representative Standard | UL / CSA |
---|---|---|---|---|---|
Features | Registering Type | Shape | Flat Type |
Please check the type/dimensions/specifications of the part AP8M211PW in the ø8/10/12/16 AP Series LED Type Miniature Pilot Light series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AP8M211PW trong chuỗi ø8/10/12/16 AP Series LED Type Miniature Pilot Light.
Part Number |
---|
AP1M111SPN10 |
AP1M122A |
AP1M122APN10 |
AP8M211R |
AP8M211RPN10 |
AP8M211S |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Hole Size | Color | Rated Voltage (V) | Protection function (environmentally resistant) | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,826,175 VND | 10 Pieces Per Package 10 Pieces Per Package | 1 Pack(s) | 14 Day(s) or more | - | - | - | - | - | - | - | - | ||
254,995 VND | 1 Piece(s) | 6 Day(s) or more | φ 10.1 | [Other] Amber | AC/DC24V | [Available] IP65 | 12 | 12 | 39 | - | |||
1,452,285 VND | 10 Pieces Per Package 10 Pieces Per Package | 1 Pack(s) | 14 Day(s) or more | - | - | - | - | - | - | - | - | ||
254,995 VND | 1 Piece(s) | 6 Day(s) or more | φ 8.1 | [Red] Red. | [Other] AC/DC12V | [Available] IP40 | 9.8 | 9.8 | 39 | NA | |||
1,570,251 VND | 10 Pieces Per Package 10 Pieces Per Package | 1 Pack(s) | 14 Day(s) or more | - | - | - | - | - | - | - | - | ||
292,075 VND | 1 Piece(s) | 6 Day(s) or more | φ 8.1 | Blue | [Other] AC/DC12V | [Available] IP40 | 9.8 | 9.8 | 39 | NA |