(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
ø8/10/12/16 AP Series LED Type Miniature Pilot Light【1-10 Pieces Per Package】 (Part Number)

ø8/10/12/16 AP Series LED Type Miniature Pilot Light
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      246,413VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Slim, space-saving design.
· A name plate can be displayed (round types, excluding AP8M type).
· The built-in protection diode protects against 100V reverse voltage.
· 7 illumination colors.
· Red, green, yellow, amber, milk white, blue, pure white (excluding AP2M, AP6M types).
· UL/CSA certified.

 
Part Number
AP1M155S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Hole Size Color Rated Voltage
(V)
Protection function (environmentally resistant) Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Specifications

292,075 VND

1 Piece(s) 6 Day(s) or more φ 10.1Blue[Other] DC5V[Available] IP65121239-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape Circular. Light Source LED Representative Standard UL / CSA
Features Registering Type Shape Flat Type

Please check the type/dimensions/specifications of the part AP1M155S in the ø8/10/12/16 AP Series LED Type Miniature Pilot Light series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AP1M155S trong chuỗi ø8/10/12/16 AP Series LED Type Miniature Pilot Light.

Products like this...

Part Number
AP1M111SPN10
AP1M122A
AP1M122APN10
AP1M155Y
AP1M211A
AP1M211G
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMounting Hole Size Color Rated Voltage
(V)
Protection function (environmentally resistant) Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Specifications

1,826,175 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 14 Day(s) or more --------

254,995 VND

1 Piece(s) 6 Day(s) or more φ 10.1[Other] AmberAC/DC24V[Available] IP65121239-

1,452,285 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 14 Day(s) or more --------

254,995 VND

1 Piece(s) 6 Day(s) or more φ 10.1Yellow[Other] DC5V[Available] IP65121239-

254,995 VND

1 Piece(s) 6 Day(s) or more φ 10.1[Other] Amber[Other] AC/DC12V[Available] IP65121239.5-

246,413 VND

2 Piece(s) 44 Day(s) or more φ 10.1Green[Other] AC/DC12V[Available] IP65121239.5-