(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Slim, space-saving design.
· A name plate can be displayed (round types, excluding AP8M type).
· The built-in protection diode protects against 100V reverse voltage.
· 7 illumination colors.
· Red, green, yellow, amber, milk white, blue, pure white (excluding AP2M, AP6M types).
· UL/CSA certified.
Part Number |
---|
AP2M111G |
AP2M166G |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Hole Size | Color | Rated Voltage (V) | Protection function (environmentally resistant) | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|
311,387 VND | 1 Piece(s) | 6 Day(s) or more | [Ø12] φ 12.2 | Green | [Other] DC12V | [Available] IP65 | 14 | 14 | 39 | Registering Type | ||
302,805 VND | 1 Piece(s) | 6 Day(s) or more | [Ø12] φ 12.2 | Green | [Other] DC6V | [Available] IP65 | 14 | 14 | 39 | Registering Type |
Loading...Tải…
Shape | Circular. | Light Source | LED | Representative Standard | UL / CSA |
---|---|---|---|---|---|
Features | Registering Type | Shape | Flat Type |