(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Material: brass (nickel plating) Compatible plate thickness (mm): 2 or less Sold in units of 10 pcs. Cable lead-out parts for compact motors, sensors, measuring instruments, etc. Cable lead-out parts for measuring instruments Other various applications such as cable lead-out parts in narrow spaces
Part Number |
---|
LN-WS04M |
LN-WS06M |
LN-WS07M |
LN-WS08M |
LN-WS09M |
LN-WS10M |
LN-WS12M |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Mounting Screw |
---|---|---|---|---|---|---|---|
226,380 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 4 Day(s) or more | 10 | M4 P=0.5 | ||
226,380 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 4 Day(s) or more | 10 | M6 P=0.5 | ||
250,285 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 4 Day(s) or more | 10 | M7 P=0.5 | ||
250,285 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 4 Day(s) or more | 10 | M8 P=0.5 | ||
278,173 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 4 Day(s) or more | 10 | M9 P=0.5 | ||
278,173 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 4 Day(s) or more | 10 | M10 P=0.5 | ||
302,078 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 4 Day(s) or more | 10 | M12 P=0.5 |
Loading...Tải…
Material | Brass (nickel plating) | Compatible Plate Thickness(mm) | 2 or less |