(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A full line of 71 standard circuits. Shaftless type.
Part Number |
---|
UCSQO-484-Y2B-C4002 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Type | Shape | Mounting Hole | With key | Notch number | Suspend/Return | Protection function (environmentally resistant) | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Specifications | Operating part shape | Notch angle (°C) | Key removal position | Features | Compatible nameplate |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,872,251 VND | 1 Piece(s) | 14 Day(s) or more | Selector | Rectangular shape | [Other] Ø13 | NA | [Other] 8 | Stop each position | [Available] IP40 | 70 | 70 | 121.3 | Contact block 4 levels | φ 30 Y-handle | 45 | NA | Circuit number: C4002 | CQ type |
Loading...Tải…
Illumination | NA | Terminal shape | Screw terminal | Current Capacity at VAC 110(A) | 10 |
---|---|---|---|---|---|
Current Capacity at VDC 24(A) | 8 | Contact | Silver | Note | Reference to catalog is required for the circuit number |