(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
ø25/ø30 CS Series Cam Switches (Part Number)

ø25/ø30 CS Series Cam Switches
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      962,251VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A full line of 71 standard circuits. Shaftless type.

 
Part Number
ACSNO-134-Y2B-C1005
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Shape Mounting Hole With key Notch number Suspend/Return Protection function (environmentally resistant) Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Specifications Operating part shape Notch angle
(°C)
Key removal position Features Compatible nameplate

1,097,500 VND

1 Piece(s) 14 Day(s) or more Selector[Round] Circular Type.φ30.5NA3Stop each position[Available] IP65524795.7Contact block 1 levelsφ 30 Y-handle45NACircuit number: C1005CQN type

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Illumination NA Terminal shape Screw terminal Current Capacity at VAC 110(A) 10
Current Capacity at VDC 24(A) 8 Contact Silver Note Reference to catalog is required for the circuit number