(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
ø25/ø30 CS Series Cam Switches (Part Number)

ø25/ø30 CS Series Cam Switches
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      962,251VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A full line of 71 standard circuits. Shaftless type.

 
Part Number
ACSNO-129-P2B-C1001
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Shape Mounting Hole With key Notch number Suspend/Return Protection function (environmentally resistant) Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Specifications Operating part shape Notch angle
(°C)
Key removal position Features Compatible nameplate

1,262,251 VND

1 Piece(s) 6 Day(s) or more Selector[Round] Circular Type.φ30.5NA2Stop each position[Available] IP655247115.7Contact block 1 levelsφ 30 P-handle90NACircuit number: C1001CQN type

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Illumination NA Terminal shape Screw terminal Current Capacity at VAC 110(A) 10
Current Capacity at VDC 24(A) 8 Contact Silver Note Reference to catalog is required for the circuit number

Please check the type/dimensions/specifications of the part ACSNO-129-P2B-C1001 in the ø25/ø30 CS Series Cam Switches series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ACSNO-129-P2B-C1001 trong chuỗi ø25/ø30 CS Series Cam Switches.

Products like this...

Part Number
ACSNK-244-C2008
ACSNK-454-H2B-C4009
ACSNO-124-Y2B-C1017
ACSNO-134-P2B-C1005
ACSNO-134-Y2B-C1005
ACSNO-134RR-Y2B-C1010
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngType Shape Mounting Hole With key Notch number Suspend/Return Protection function (environmentally resistant) Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Specifications Operating part shape Notch angle
(°C)
Key removal position Features Compatible nameplate

1,647,251 VND

1 Piece(s) 6 Day(s) or more Keylock switch[Round] Circular Type.φ30.5Available4Stop each position[Available] IP545247112Contact block 2 levelsStandard key45Fully removeCircuit number: C2008CQN type

2,387,751 VND

1 Piece(s) 6 Day(s) or more Keylock switch[Round] Circular Type.φ30.5Available5Stop each position[Available] IP545247135.7Contact block 4 levelsHandle/ includes key45Fully removeCircuit number: C4009CQN type

1,097,500 VND

1 Piece(s) 14 Day(s) or more Selector[Round] Circular Type.φ30.5NA2Stop each position[Available] IP65524795.7Contact block 1 levelsφ 30 Y-handle45NACircuit number: C1017CQN type

1,097,251 VND

1 Piece(s) 14 Day(s) or more Selector[Round] Circular Type.φ30.5NA3Stop each position[Available] IP655247115.7Contact block 1 levelsφ 30 P-handle45NACircuit number: C1005CQN type

1,097,500 VND

1 Piece(s) 14 Day(s) or more Selector[Round] Circular Type.φ30.5NA3Stop each position[Available] IP65524795.7Contact block 1 levelsφ 30 Y-handle45NACircuit number: C1005CQN type

1,097,500 VND

1 Piece(s) 14 Day(s) or more Selector[Round] Circular Type.φ30.5NA3[Return] Both return[Available] IP65524797.7Contact block 1 levelsφ 30 Y-handle45NACircuit number: C1010CQN type