(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
ø22 TW Series Selector Switch, Lever-Type Handle
Part Number |
---|
ASW31L20 |
ASW33L20 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Dimension depth (mm) | Specifications | Current Capacity at VAC 110 (A) | Current Capacity at VDC 24 (A) | Notch angle (°C) | Number of Contacts | Special notes |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
428,500 VND | 1 Piece(s) | 6 Day(s) or more | 2a | 3 | [Return] Right return | 74.4 | Circuit number not specified | 10 | 8 | 45 | 2 | - | ||
385,399 VND | 1 Piece(s) | 6 Day(s) or more | 2a | 3 | [Return] Both return | 74.4 | Circuit number not specified | 10 | 8 | 45 | 2 | - |
Loading...Tải…
Type | Selector | Shape | Circular Type. | Mounting Hole | φ22.3 |
---|---|---|---|---|---|
Illumination | NA | With key | NA | Terminal shape | Screw terminal |
Protection function (environmentally resistant) | IP65 | Representative Standard | CE / UL / TUV / CCC / CSA | Dimension vertical(mm) | 41.4 |
Dimension width(mm) | 30 | Contact | Silver | Lock removing method | NA |