(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
ø22 TW Series Selector Switch, Lever-Type Handle (Part Number)

ø22 TW Series Selector Switch, Lever-Type Handle
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      279,952VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ø22 TW Series Selector Switch, Lever-Type Handle

 
Part Number
ASW4L4S-411
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngContact configuration (key lock, selector) Notch number Suspend/Return Dimension depth
(mm)
Specifications Current Capacity at VAC 110
(A)
Current Capacity at VDC 24
(A)
Notch angle
(°C)
Number of Contacts Special notes

826,613 VND

1 Piece(s) 24 Day(s) or more [Other] 4S4Stop each position94.4Circuit number: 41154454Reference to catalog required (circuit number)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Selector Shape Circular Type. Mounting Hole φ22.3
Illumination NA With key NA Terminal shape Screw terminal
Protection function (environmentally resistant) IP65 Representative Standard CE / UL / TUV / CCC / CSA Dimension vertical(mm) 41.4
Dimension width(mm) 30 Contact Silver Lock removing method NA