(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
ø22 TW Series Selector Switch, Lever-Type Handle
Part Number |
---|
ASW2L01 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Dimension depth (mm) | Specifications | Current Capacity at VAC 110 (A) | Current Capacity at VDC 24 (A) | Notch angle (°C) | Number of Contacts | Special notes |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
287,251 VND | 1 Piece(s) | 6 Day(s) or more | [Other] 1b | 2 | Stop each position | 74.4 | Circuit number not specified | 10 | 8 | 90 | 1 | - |
Loading...Tải…
Type | Selector | Shape | Circular Type. | Mounting Hole | φ22.3 |
---|---|---|---|---|---|
Illumination | NA | With key | NA | Terminal shape | Screw terminal |
Protection function (environmentally resistant) | IP65 | Representative Standard | CE / UL / TUV / CCC / CSA | Dimension vertical(mm) | 41.4 |
Dimension width(mm) | 30 | Contact | Silver | Lock removing method | NA |
Please check the type/dimensions/specifications of the part ASW2L01 in the ø22 TW Series Selector Switch, Lever-Type Handle series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ASW2L01 trong chuỗi ø22 TW Series Selector Switch, Lever-Type Handle.
Part Number |
---|
ASW21L22 |
ASW22L20 |
ASW2L10 |
ASW2L11 |
ASW2L20 |
ASW31L04 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Dimension depth (mm) | Specifications | Current Capacity at VAC 110 (A) | Current Capacity at VDC 24 (A) | Notch angle (°C) | Number of Contacts | Special notes |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
555,465 VND | 1 Piece(s) | 14 Day(s) or more | 2a2b | 2 | [Return] Right return | 94.4 | Circuit number not specified | 10 | 8 | 90 | 4 | - | ||
368,520 VND | 1 Piece(s) | 14 Day(s) or more | 2a | 2 | [Return] Left Return | 74.4 | Circuit number not specified | 10 | 8 | 90 | 2 | - | ||
279,952 VND | 1 Piece(s) | 6 Day(s) or more | 1a | 2 | Stop each position | 74.4 | Circuit number not specified | 10 | 8 | 90 | 1 | - | ||
373,425 VND | 1 Piece(s) | 6 Day(s) or more | 1a1b | 2 | Stop each position | 74.4 | Circuit number not specified | 10 | 8 | 90 | 2 | - | ||
368,520 VND | 1 Piece(s) | 14 Day(s) or more | 2a | 2 | Stop each position | 74.4 | Circuit number not specified | 10 | 8 | 90 | 2 | - | ||
574,392 VND | 1 Piece(s) | 14 Day(s) or more | [Other] 4b | 3 | [Return] Right return | 94.4 | Circuit number not specified | 10 | 8 | 45 | 4 | - |