(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Bright, clearly-lit illumination board for easy operation. Low-depth 22 mm ø12 series.
Part Number |
---|
AB2Q-M1LW |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Shape | Push button operation | Button color | Contact Configuration | Dimension depth (mm) | Protection function (environmentally resistant) | Dimension width (mm) | Illuminated lens-type | Lamp working voltage (V) | Light Source Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
344,512 VND | 1 Piece(s) | 6 Day(s) or more | Square | Momentary | [White] Milk White | 1c | 36.5 | [Available] IP40 | 14 | ○ | Non-illumination type | Non-illumination type |
Loading...Tải…
Mounting Hole | Ø12 | Terminal shape | Solder terminal/tab terminal | Guard included | NA |
---|---|---|---|---|---|
Representative Standard | UL / CSA | Dimension vertical(mm) | 14 | Current Capacity at VAC 110(A) | 1 |
Current Capacity at VDC 24(A) | 1 | Contact Material | Silver |
Please check the type/dimensions/specifications of the part AB2Q-M1LW in the ø12 A2 Series, Small Control Unit series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AB2Q-M1LW trong chuỗi ø12 A2 Series, Small Control Unit.
Part Number |
---|
AB2H-M1G |
AB2H-M1LR |
AB2H-M1PB |
AB2Q-M1S |
AB2Q-M2PS |
AB2Q-M2W |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Shape | Push button operation | Button color | Contact Configuration | Dimension depth (mm) | Protection function (environmentally resistant) | Dimension width (mm) | Illuminated lens-type | Lamp working voltage (V) | Light Source Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
333,068 VND | 1 Piece(s) | 14 Day(s) or more | Elongated | Momentary | - | 1c | 36.5 | [Available] IP40 | 18 | × | Non-illumination type | Non-illumination type | ||
333,068 VND | 1 Piece(s) | 14 Day(s) or more | Elongated | Momentary | - | 1c | 36.5 | [Available] IP40 | 18 | ○ | Non-illumination type | Non-illumination type | ||
408,629 VND | 1 Piece(s) | 6 Day(s) or more | Elongated | Momentary | Black | 1c | 36.5 | [Available] IP65 | 18 | × | Non-illumination type | Non-illumination type | ||
333,068 VND | 1 Piece(s) | 14 Day(s) or more | Square | Momentary | Blue | 1c | 36.5 | [Available] IP40 | 14 | × | Non-illumination type | Non-illumination type | ||
436,584 VND | 1 Piece(s) | 14 Day(s) or more | Square | Momentary | Blue | 2c | 36.5 | [Available] IP65 | 14 | × | Non-illumination type | Non-illumination type | ||
372,852 VND | 1 Piece(s) | 14 Day(s) or more | Square | Momentary | - | 2c | 36.5 | [Available] IP40 | 14 | × | Non-illumination type | Non-illumination type |