(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
ø12 A2 Series, Small Control Unit (Part Number)

ø12 A2 Series, Small Control Unit
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      333,068VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Bright, clearly-lit illumination board for easy operation. Low-depth 22 mm ø12 series.

 
Part Number
AB2Q-M1LW
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShape Push button operation Button color Contact Configuration Dimension depth
(mm)
Protection function (environmentally resistant) Dimension width
(mm)
Illuminated lens-type Lamp working voltage
(V)
Light Source Type

344,512 VND

1 Piece(s) 6 Day(s) or more SquareMomentary[White] Milk White1c36.5[Available] IP4014Non-illumination typeNon-illumination type

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Hole Ø12 Terminal shape Solder terminal/tab terminal Guard included NA
Representative Standard UL / CSA Dimension vertical(mm) 14 Current Capacity at VAC 110(A) 1
Current Capacity at VDC 24(A) 1 Contact Material Silver

Please check the type/dimensions/specifications of the part AB2Q-M1LW in the ø12 A2 Series, Small Control Unit series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AB2Q-M1LW trong chuỗi ø12 A2 Series, Small Control Unit.

Products like this...

Part Number
AB2H-M1G
AB2H-M1LR
AB2H-M1PB
AB2Q-M1S
AB2Q-M2PS
AB2Q-M2W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngShape Push button operation Button color Contact Configuration Dimension depth
(mm)
Protection function (environmentally resistant) Dimension width
(mm)
Illuminated lens-type Lamp working voltage
(V)
Light Source Type

333,068 VND

1 Piece(s) 14 Day(s) or more ElongatedMomentary-1c36.5[Available] IP4018×Non-illumination typeNon-illumination type

333,068 VND

1 Piece(s) 14 Day(s) or more ElongatedMomentary-1c36.5[Available] IP4018Non-illumination typeNon-illumination type

408,629 VND

1 Piece(s) 6 Day(s) or more ElongatedMomentaryBlack1c36.5[Available] IP6518×Non-illumination typeNon-illumination type

333,068 VND

1 Piece(s) 14 Day(s) or more SquareMomentaryBlue1c36.5[Available] IP4014×Non-illumination typeNon-illumination type

436,584 VND

1 Piece(s) 14 Day(s) or more SquareMomentaryBlue2c36.5[Available] IP6514×Non-illumination typeNon-illumination type

372,852 VND

1 Piece(s) 14 Day(s) or more SquareMomentary-2c36.5[Available] IP4014×Non-illumination typeNon-illumination type