(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MA Series Small Control Unit (Part Number)

MA Series Small Control Unit
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      492,251VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High-luminance super LED (AC/DC common) included. Small square-bodied control unit.

 
Part Number
MA3L-M1341Y
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Hole Shape Push button operation Button color Contact Configuration Dimension width
(mm)
Current Capacity at VAC 125
(A)
Current Capacity at VDC 30
(A)
Specifications Lamp working voltage
(V)
Contact Material Note

631,751 VND

1 Piece(s) 6 Day(s) or more [Square Hole] 16.2 x 22.4ElongatedMomentaryYellow1c240.10.1Full monochrome surface illuminationAC/DC24Gold-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Terminal shape Solder terminal/tab terminal Guard included NA Dimension depth(mm) 33.8
Protection function (environmentally resistant) IP40 Representative Standard CE / UL / CUL / CCC / CSA Dimension vertical(mm) 17.8
Illuminated lens-type × Light Source Type LED