(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Single-Action S Socket Back Wiring Model (Part Number)

Single-Action S Socket Back Wiring Model
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      48,751VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Single-Action S Socket Back Wiring Model
Relay sockets are bases for relay installation that industrial machines widely use to control devices.
[Feature]
● Product compatibility : Relay Series (IDEC) RU, RF, RH, RY. RM and GT
● Number of relay poles : 1,2,3,4 and 6
● Socket type : Square shape and circular socket
● Number of Socket Pins : 5, 8 ,10, 11 and 14
[Application]
Socket Relays are generally used in applications where maintenance or repair of relays on machinery is required.

 
Part Number
SR6P-M11G
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCompatible Relay Series (IDEC) Number of Relay Poles Socket Type Number of Socket Pins Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Type Rated Current
(A)
Color Note

227,327 VND

1 Piece(s) 7 Day(s) or more GT3Square shape socket11-454530.5Standard Screw Terminal5Gray-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Type Backside connection Wiring Method Crimp Terminal

Please check the type/dimensions/specifications of the part SR6P-M11G in the Single-Action S Socket Back Wiring Model series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SR6P-M11G trong chuỗi Single-Action S Socket Back Wiring Model.

Products like this...

Part Number
SH1B-62
SH2B-51
SH2B-62
SR6P-S08
SY2S-51
SY2S-61
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCompatible Relay Series (IDEC) Number of Relay Poles Socket Type Number of Socket Pins Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Type Rated Current
(A)
Color Note

48,751 VND

7 Piece(s) 7 Day(s) or more RH1Square shape socket5UL / CSA311815PCB terminal type10Black-

91,251 VND

4 Piece(s) 7 Day(s) or more RH2Square shape socket8UL / CSA312718.7Solder terminal type10Black-

86,251 VND

4 Piece(s) 7 Day(s) or more RH2Square shape socket8UL / CSA2921.215PCB terminal type10Black-

92,500 VND

4 Piece(s) 7 Day(s) or more GT2Circular Socket8-42.542.5-Solder terminal type10Black-

48,751 VND

7 Piece(s) 24 Day(s) or more RY2Square shape socket8UL / CSA311818.7Solder terminal type7Black-

48,751 VND

7 Piece(s) 7 Day(s) or more RY2Square shape socket8UL / CSA311815PCB terminal type7Black-