(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Available sizes: ø6, ø7, ø8, ø9, and ø10
Part Number |
---|
UP7-2478RPN10 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Hole Size | Color | Rated Voltage (V) | Protection function (environmentally resistant) | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Specifications | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,147,251 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 6 Day(s) or more | [Other] φ 7.1 | Red. | DC24V | [Available] IP40 | 10.4 | 10.4 | 32.1 | Built-in resistor type | Cusp |
Loading...Tải…
Shape | Circular. | Light Source | LED | Features | Registering Type |
---|
Please check the type/dimensions/specifications of the part UP7-2478RPN10 in the ø6, 7, 8, 9, 10 UP Series LED Small Display Light series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần UP7-2478RPN10 trong chuỗi ø6, 7, 8, 9, 10 UP Series LED Small Display Light.
Part Number |
---|
UP06-68Y |
UP06-68YPN10 |
UP1-1217A |
UP7-78G |
UP7-78GPN10 |
UP8-1287A |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Hole Size | Color | Rated Voltage (V) | Protection function (environmentally resistant) | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Specifications | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
188,560 VND | 2 Piece(s) | 6 Day(s) or more | φ6.1 | Yellow | - | [Available] IP40 | 9.2 | 9.2 | 22 | Resistor/not built-in type | Cusp | |||
859,751 VND | 10 Pieces Per Package 10 Pieces Per Package | 1 Pack(s) | 6 Day(s) or more | - | - | - | - | - | - | - | - | - | ||
222,551 VND | 1 Piece(s) | 6 Day(s) or more | [Ø10] φ 10.1 | [Other] Amber | [Other] DC12V | [Available] IP40 | 13.8 | 13.8 | 34.8 | Built-in resistor type | Flat Type | |||
188,560 VND | 3 Piece(s) | 6 Day(s) or more | [Other] φ 7.1 | Green | - | [Available] IP40 | 10.4 | 10.4 | 22 | Resistor/not built-in type | Cusp | |||
859,751 VND | 10 Pieces Per Package 10 Pieces Per Package | 1 Pack(s) | 6 Day(s) or more | - | - | - | - | - | - | - | - | - | ||
217,528 VND | 1 Piece(s) | 6 Day(s) or more | [Ø8] φ 8.1 | [Other] Amber | [Other] DC12V | [Available] IP40 | 11.5 | 11.5 | 33.8 | Built-in resistor type | Flat Type |