(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
ø6, 7, 8, 9, 10 UP Series LED Small Display Light【1-10 Pieces Per Package】 (Part Number)

ø6, 7, 8, 9, 10 UP Series LED Small Display Light
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      188,560VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Available sizes: ø6, ø7, ø8, ø9, and ø10

 
Part Number
UP1-1217A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Hole Size Color Rated Voltage
(V)
Protection function (environmentally resistant) Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Specifications Shape

222,551 VND

1 Piece(s) 6 Day(s) or more [Ø10] φ 10.1[Other] Amber[Other] DC12V[Available] IP4013.813.834.8Built-in resistor typeFlat Type

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape Circular. Light Source LED Features Registering Type

Please check the type/dimensions/specifications of the part UP1-1217A in the ø6, 7, 8, 9, 10 UP Series LED Small Display Light series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần UP1-1217A trong chuỗi ø6, 7, 8, 9, 10 UP Series LED Small Display Light.

Products like this...

Part Number
UP06-68RPN10
UP06-68Y
UP06-68YPN10
UP1-1217G
UP1-1217W
UP1-1218G
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMounting Hole Size Color Rated Voltage
(V)
Protection function (environmentally resistant) Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Specifications Shape

874,751 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 6 Day(s) or more ---------

188,560 VND

2 Piece(s) 6 Day(s) or more φ6.1Yellow-[Available] IP409.29.222Resistor/not built-in typeCusp

859,751 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 6 Day(s) or more ---------

222,551 VND

1 Piece(s) 6 Day(s) or more [Ø10] φ 10.1Green[Other] DC12V[Available] IP4013.813.834.8Built-in resistor typeFlat Type

222,551 VND

1 Piece(s) 6 Day(s) or more [Ø10] φ 10.1[White] Milk White[Other] DC12V[Available] IP4013.813.834.8Built-in resistor typeFlat Type

222,551 VND

2 Piece(s) 5 Day(s) or more [Ø10] φ 10.1Green[Other] DC12V[Available] IP4013.813.834Built-in resistor typeCusp