(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
RITS Interconnection System Connector【1-36 Pieces Per Package】 (Part Number)

RITS Interconnection System Connector
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      33,263VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
    Products for which orders have been suspended are not expected to be restocked anytime soon.

Product Description

Connector that enables easy connection by simply pushing a wire up with a general-purpose tool.
[Features]
·Compatible cable coating outer diameter is 0.6 to 1.6 mm. Compatible with most sensors.
·Connection is possible with a simple tool.
·Compact (2.0 mm pitch) connector.
·2-point contact structure has achieved good contact stability.
·The cable range can be identified by the color of the housing.
·The smart lock shape makes the lock sound "clear" when mating.
[Applications]
·Semiconductors, LCD manufacturing equipment, testing equipment, transport equipment.

Product Details

In addition to 4-pin connectors that comply with the e-CON standard, 3- to 8-pin types and right-angle types (3, 4-pin) are available.

Product image

Product image

  • Product type: Connector
  • Connector style: Plug
  • Connector type: Cable-to-circuit board
  • Shielded: No
  • Waterproof: No
  • Mating partner of connector and contact: PCB
  • With shroud: No
  • Glow wire rated: Standard parts: non-glow wire
  • Connector type: Connector assembly

Electrical characteristics

  • Operating voltage: 32 V DC

Terminal features

  • Terminal plating material: Gold plating over nickel
  • Contact Current Rating (Max): 3 A
  • Terminal type: Tab
  • Shunt / shortening bar: N/A
  • Terminal layout: Inline
  • Multiple terminal type: N/A

Connection features

  • Connection method for wire / cable: Crimp

Mechanical attachments

  • Mating adjustment: Available
  • Mating adjustment type: Polarization
  • Mating retention: Available
  • Mating retention type: Latch
  • PCB mount retention: N/A
  • Terminal retention: N/A
  • PCB mount alignment: N/A
  • Panel mount: No

Usage conditions

  • Operating Temperature Range: -30 to +75°C [-22 to +167 ℉]

Operations/Applications

  • Features of assembly integration: N/A
  • Applications: Header
  • Halogen-free: Yes

Identification marking

  • Features of circuit identification: N/A

Industry standard

  • UL flame retardancy grade: UL 94 V-0

Mounting features

  • Mounting method: Tube

Socket and connector

  • In addition to 4-pin connectors that comply with the e-CON standard, 3- to 8-pin types and right-angle types (3, 4-pin) are available.
Outline drawing 1

Outline drawing 1

Drawing 2

Drawing 2

Drawing 3

Drawing 3

Drawing 4

Drawing 4

Number of Positions
NO. of
Pos.
Dimensions
(Dimensions)
Part Number (Part number)
Hold housing color (Hold housing color)
NABCDYellow (Yellow)Red (Red)Blue (Blue)Green (Green)
3245.7513.86.91746741-31-1746741-32-1746741-34-1746741-3
4366.7515.88.91746741-41-1746741-42-1746741-44-1746741-4
65108.7519.812.91746741-61-1746741-62-1746741-64-1746741-6
871410.7523.816.91746741-81-1746741-82-1746741-84-1746741-8

Plug and connector

Outline drawing 1

Outline drawing 1

Drawing 2

Drawing 2

Drawing 3

Drawing 3

Drawing 4

Drawing 4

Number of Positions
NO. of
Pos.
Dimensions
(Dimensions)
Part Number (Part number)
Hold housing color (Hold housing color)
NABCYellow (Yellow)Red (Red)Blue (Blue)Orange (Orange)Green (Green)
3214.147.21473562-31-1473562-32-1473562-33-1473562-34-1473562-3
4316.169.21473562-41-1473562-42-1473562-43-1473562-44-1473562-4
5*520.11013.21473562-51-1473562-52-1473562-53-1473562-54-1473562-5
6520.11013.21473562-61-1473562-62-1473562-63-1473562-64-1473562-6
7*724.11417.21473562-71-1473562-72-1473562-73-1473562-74-1473562-7
8724.11417.21473562-81-1473562-82-1473562-83-1473562-84-1473562-8

^*For 5 and 7 pins, contacts are not attached to circuit numbers of 6 and 8.

Part Number
1473567-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplicable pin/contact Number of Poles Application Rated Current
(A)
Wire connection method Features Material Insulation coating outer diameter
(mm)
Finish Product Category Housing Number with packs
(Piece)

103,596 VND

1 Piece(s) 4 Day(s) or more 10Female3For PCB3SolderNAPhosphor bronze copper alloy-NickelCircuit board mount headerVertical 4-column type65

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Connector Shape Square shape Connector series initials P/Q/R P/Q/R RITS
Rated Voltage(V) DC32