(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Connector that enables easy connection by simply pushing a wire up with a general-purpose tool.
[Features]
·Compatible cable coating outer diameter is 0.6 to 1.6 mm. Compatible with most sensors.
·Connection is possible with a simple tool.
·Compact (2.0 mm pitch) connector.
·2-point contact structure has achieved good contact stability.
·The cable range can be identified by the color of the housing.
·The smart lock shape makes the lock sound "clear" when mating.
[Applications]
·Semiconductors, LCD manufacturing equipment, testing equipment, transport equipment.
In addition to 4-pin connectors that comply with the e-CON standard, 3- to 8-pin types and right-angle types (3, 4-pin) are available.
Product image
Electrical characteristics
Terminal features
Connection features
Mechanical attachments
Usage conditions
Operations/Applications
Identification marking
Industry standard
Mounting features
Outline drawing 1
Drawing 2
Drawing 3
Drawing 4
Number of Positions NO. of Pos. | Dimensions (Dimensions) | Part Number (Part number) | |||||||
---|---|---|---|---|---|---|---|---|---|
Hold housing color (Hold housing color) | |||||||||
N | A | B | C | D | Yellow (Yellow) | Red (Red) | Blue (Blue) | Green (Green) | |
3 | 2 | 4 | 5.75 | 13.8 | 6.9 | 1746741-3 | 1-1746741-3 | 2-1746741-3 | 4-1746741-3 |
4 | 3 | 6 | 6.75 | 15.8 | 8.9 | 1746741-4 | 1-1746741-4 | 2-1746741-4 | 4-1746741-4 |
6 | 5 | 10 | 8.75 | 19.8 | 12.9 | 1746741-6 | 1-1746741-6 | 2-1746741-6 | 4-1746741-6 |
8 | 7 | 14 | 10.75 | 23.8 | 16.9 | 1746741-8 | 1-1746741-8 | 2-1746741-8 | 4-1746741-8 |
Outline drawing 1
Drawing 2
Drawing 3
Drawing 4
Number of Positions NO. of Pos. | Dimensions (Dimensions) | Part Number (Part number) | |||||||
---|---|---|---|---|---|---|---|---|---|
Hold housing color (Hold housing color) | |||||||||
N | A | B | C | Yellow (Yellow) | Red (Red) | Blue (Blue) | Orange (Orange) | Green (Green) | |
3 | 2 | 14.1 | 4 | 7.2 | 1473562-3 | 1-1473562-3 | 2-1473562-3 | 3-1473562-3 | 4-1473562-3 |
4 | 3 | 16.1 | 6 | 9.2 | 1473562-4 | 1-1473562-4 | 2-1473562-4 | 3-1473562-4 | 4-1473562-4 |
5* | 5 | 20.1 | 10 | 13.2 | 1473562-5 | 1-1473562-5 | 2-1473562-5 | 3-1473562-5 | 4-1473562-5 |
6 | 5 | 20.1 | 10 | 13.2 | 1473562-6 | 1-1473562-6 | 2-1473562-6 | 3-1473562-6 | 4-1473562-6 |
7* | 7 | 24.1 | 14 | 17.2 | 1473562-7 | 1-1473562-7 | 2-1473562-7 | 3-1473562-7 | 4-1473562-7 |
8 | 7 | 24.1 | 14 | 17.2 | 1473562-8 | 1-1473562-8 | 2-1473562-8 | 3-1473562-8 | 4-1473562-8 |
^*For 5 and 7 pins, contacts are not attached to circuit numbers of 6 and 8.
Part Number |
---|
1-1473562-4 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Applicable pin/contact | Number of Poles | Application | Rated Current (A) | Wire connection method | Features | Material | Insulation coating outer diameter (mm) | Finish | Product Category | Housing | Number with packs (Piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
69,195 VND | 2 Piece(s) | 4 Day(s) or more | 10 | Male | 4 | Cable Connection | 3 | Crimp | NA | Phosphor bronze copper alloy | 0.9 to 1.0 | Nickel | Connector for electrical wires | Color: red | 31 |
Loading...Tải…
Connector Shape | Square shape | Connector series initials | P/Q/R | P/Q/R | RITS |
---|---|---|---|---|---|
Rated Voltage(V) | DC32 |
Please check the type/dimensions/specifications of the part 1-1473562-4 in the RITS Interconnection System Connector series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 1-1473562-4 trong chuỗi RITS Interconnection System Connector.
Part Number |
---|
1-1473562-3 |
1473562-3 |
1473562-4 |
1473562-6 |
1473562-8 |
1473565-3 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Applicable pin/contact | Number of Poles | Application | Rated Current (A) | Wire connection method | Features | Material | Insulation coating outer diameter (mm) | Finish | Product Category | Housing | Number with packs (Piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
61,766 VND | 2 Piece(s) | 4 Day(s) or more | 10 | Male | 3 | Cable Connection | 3 | Crimp | NA | Phosphor bronze copper alloy | 0.9 to 1.0 | Nickel | Connector for electrical wires | Color: red | 36 | |||
60,793 VND | 2 Piece(s) | 4 Day(s) or more | 10 | Male | 3 | Cable Connection | 3 | Crimp | NA | Phosphor bronze copper alloy | 1.0 to 1.15 | Nickel | Connector for electrical wires | Color: yellow | 36 | |||
60,033 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Male | 4 | Cable Connection | 3 | Crimp | NA | Phosphor bronze copper alloy | 1.0 to 1.15 | Nickel | Connector for electrical wires | Color: yellow | 31 | |||
1,359,130 VND | 25 Pieces Per Package 25 Pieces Per Package | 1 Pack(s) | 4 Day(s) or more | 10 | Male | 6 | Cable Connection | 3 | Crimp | NA | Phosphor bronze copper alloy | 1.0 to 1.15 | Nickel | Connector for electrical wires | Color: yellow | 25 | ||
83,256 VND | 2 Piece(s) | 4 Day(s) or more | 10 | Male | 8 | Cable Connection | 3 | Crimp | NA | Phosphor bronze copper alloy | 1.0 to 1.15 | Nickel | Connector for electrical wires | Color: yellow | 20 | |||
33,263 VND | 4 Piece(s) | 4 Day(s) or more | 10 | Female | 3 | For PCB | 3 | Solder | NA | Phosphor bronze copper alloy | - | Nickel | Circuit board mount header | Vertical 1-column type | 35 |