(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
SLDN Series Display Light (Part Number)

SLDN Series Display Light
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      745,532VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Improved safety by adopting super luminance surface emitting super LED unit for improved visibility.

[Features]
・ Super luminance surface emitting super LED is adopted, and the color arrangement can be changed in the split illumination type
・ By adopting the SS terminal structure, the wiring work labor-hours have been reduced, the terminal cover and main body are integrated, and the screw fall prevention structure is realized
・ Name file is easy to handle and can respond to sudden changes in display specifications
・ Implemented measures to prevent erroneous lighting (dark lighting) due to leakage current and induced voltage
・ UL, c-UL and DEMKO certified
・ Compatible with EN standards

 
Part Number
SLD72N-1DHM2BG
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Hole Size Shape Rated Voltage
(V)
Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Specifications Shape Input type Color plate size Illumination surface Illumination color (1) Divided illumination color (2) Divided illumination color (3) Note

1,606,251 VND

1 Piece(s) 6 Day(s) or more [Square Hole] 31 x 67ElongatedDC24V467264.3For incorporating into LED unit main bodyElongated shapeDirect type27 x 63 x 1mmFull-surface illumination/includes check terminalGreenNANA-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Light Source LED Representative Standard CE / UL / CUL / CSA Terminal shape Screw terminal
Main Body Color Black

Please check the type/dimensions/specifications of the part SLD72N-1DHM2BG in the SLDN Series Display Light series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SLD72N-1DHM2BG trong chuỗi SLDN Series Display Light.

Products like this...

Part Number
SLD30N-1TH2BS
SLD44N-1DH2BR
SLD44N-1DW2BRG
SLD72N-1TH2BY
SLD72N-2TH1BGR
SLD72N-2TH2BRR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMounting Hole Size Shape Rated Voltage
(V)
Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Specifications Shape Input type Color plate size Illumination surface Illumination color (1) Divided illumination color (2) Divided illumination color (3) Note

1,118,500 VND

1 Piece(s) 6 Day(s) or more [Square Hole] 31 x 31[Square] Corner.[Other] AC200/220V463676.8For incorporating into LED unit main bodyRectangularTransformer type27 x 27 x 1mmFull scale illuminationBlueNANA-

917,251 VND

1 Piece(s) 6 Day(s) or more [Square Hole] 35 x 35[Square] Corner.AC/DC24V504060.3For incorporating into LED unit main bodyRectangularDirect type31 x 31 x 1mmFull scale illuminationRed.NANA-

1,348,500 VND

1 Piece(s) 6 Day(s) or more [Square Hole] 35 x 35[Square] Corner.AC/DC24V504064.3For incorporating into LED unit main bodyRectangularDirect type31 x 31 x 1mmTwo-color full switchingRed/GreenNANATwo-color, full-surface, red and green color switchable type.

2,019,251 VND

1 Piece(s) 6 Day(s) or more [Square Hole] 31 x 67Elongated[Other] AC200/220V467277.1For incorporating into LED unit main bodyElongated shapeTransformer type27 x 63 x 1mmFull scale illuminationYellowNANA-

2,037,925 VND

1 Piece(s) 6 Day(s) or more [Square Hole] 31 x 67Elongated[Other] AC100/110V467277.1For incorporating into LED unit main bodyElongated shapeTransformer type27 x 31.5 x 1mm2-divisionGreenRedNA-

2,126,251 VND

1 Piece(s) 6 Day(s) or more [Square Hole] 31 x 67Elongated[Other] AC200/220V467277.1Types supplied with LED unitElongated shapeTransformer type27 x 31.5 x 1mm2-divisionRedRedNA-