(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Improved safety by adopting super luminance surface emitting super LED unit for improved visibility.
[Features]
・ Super luminance surface emitting super LED is adopted, and the color arrangement can be changed in the split illumination type
・ By adopting the SS terminal structure, the wiring work labor-hours have been reduced, the terminal cover and main body are integrated, and the screw fall prevention structure is realized
・ Name file is easy to handle and can respond to sudden changes in display specifications
・ Implemented measures to prevent erroneous lighting (dark lighting) due to leakage current and induced voltage
・ UL, c-UL and DEMKO certified
・ Compatible with EN standards
Part Number |
---|
SLD72N-2TH1BGR |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Hole Size | Shape | Rated Voltage (V) | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Specifications | Shape | Input type | Color plate size | Illumination surface | Illumination color (1) | Divided illumination color (2) | Divided illumination color (3) | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,037,925 VND | 1 Piece(s) | 6 Day(s) or more | [Square Hole] 31 x 67 | Elongated | [Other] AC100/110V | 46 | 72 | 77.1 | For incorporating into LED unit main body | Elongated shape | Transformer type | 27 x 31.5 x 1mm | 2-division | Green | Red | NA | - |
Loading...Tải…
Light Source | LED | Representative Standard | CE / UL / CUL / CSA | Terminal shape | Screw terminal |
---|---|---|---|---|---|
Main Body Color | Black |