(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A rectangular multi-contact connector manufactured using a unique HIROSE design.
[Features]
· Nine contact configurations (8, 12, 16, 20, 24, 28, 34, 45, 60) are available. Solder type, wrapping type and crimp type connector units are available.
· Accessories include C case, CA case, CBA case, ST stopper, STA stopper, STB stopper, etc. that can be combined for use in a wide range of applications.
· The connector unit and accessories (cases, stoppers) are completely separate in the SUMICON 1600 series. This means that they can be combined for a variety of uses as well as enabling easier wiring connections.
· These connectors are specified in the NTT specifications, “Spec. No. 1931.”
SUMICON 1600 Series list
SUMICON 1600 Series crimp type
SUMICON 1600 Series DIP type
SUMICON 1600 Series right-angle DIP type (male)
Item | Standard Value |
---|---|
Operating Temperature Range | -55 to +85°C |
Rated Current | 3 A |
Rated voltage | 300 V AC |
Contact resistance | 7 mΩ or less at 1 A DC |
Insulation resistance | 1,000 MΩ or more at 500 V DC |
Withstand Voltage | 1,000 V AC for 1 minute |
SUMICON 1600 Series product standards
Part Name | Materials | Color/Finish |
---|---|---|
Insulator | Glass filled diallylphthalate resin | Blue |
Male contact | Brass | Type A: silver plating |
Female contacts | Phosphor bronze | Type G: gold plating |
Plug case | ABS resin (black) | NTT specification is ABS resin 2.5PB 6.0/2.0 color |
Stopper bracket | Steel | Nickel plating |
SUMICON 1600 Series materials/processing
Part Name | Materials | Color/Finish |
---|---|---|
Plug case | Polypropylene resin | Black |
Stopper | Steel | Nickel plating |
Shoulder-touch lock type materials/processing
Compatible wire | AWG# | 26 | 28 | 30 |
Wire diameter (mm) | 0.41 | 0.32 | 0.26 | |
Maximum coating outer diameter (mm) | 0.95 | 0.75 | 0.6 | |
Wrapping method | Ordinary wrapping | Coating one wrap | Coating one wrap | |
Effective number of wrappings | Approx. 8 | Approx. 8 | Approx. 9 | |
Number of wrappings per terminal | Two wraps |
SUMICON 1600 Series wrapping specifications
Item | Standard Value | |||
---|---|---|---|---|
Operating Temperature Range | -55 to +85°C | |||
Rated Current | 3 A | |||
Rated voltage | 300 V AC | |||
Contact resistance | 7 mΩ or less at 1 A DC (contact only) | |||
Insulation resistance | 5,000 MΩ or more at 500 V DC | |||
Withstand Voltage | 1,000 V AC for 1 minute | |||
Compatible cable | AWG#24 to 28 (coating outer diameter ø0.9 to ø1.6) | |||
Crimping strength (Units: kg or more) | Cable | AWG#24 | AWG#26 | AWG#28 |
Crimping force | 3.6 | 2.4 | 1.6 |
SUMICON 1600 Series crimp type product standards
Part Name | Materials | Color/Finish |
---|---|---|
Insulator | Glass filled polycarbonate resin UL94V-0 | Blue |
Male contact | Brass | Gold plating Silver plating |
Female contacts | Phosphor bronze | Gold plating Silver plating |
SUMICON 1600 Series crimp type materials/processing
Item | Standard Value |
---|---|
Operating Temperature Range | -55 to +85°C |
Rated Current | 3 A |
Rated voltage | 300 V AC |
Contact resistance | 7 mΩ or less at 1 A DC |
Insulation resistance | 1,000 MΩ or more at 500 V DC |
Withstand Voltage | 1,000 V AC for 1 minute |
SUMICON 1600 Series DIP type product standards
Part Name | Materials | Color/Finish |
---|---|---|
Insulator | Glass filled diallylphthalate resin (blue) | |
Male contact | Brass | Type A: silver plating |
Female contacts | Phosphor bronze | Type G: gold plating |
SUMICON 1600 Series DIP type materials/processing
Item | Standard Value |
---|---|
Operating Temperature Range | -55 to +85°C |
Rated Current | 3 A |
Rated voltage | 300 V AC |
Contact resistance | 10 mΩ or less at 1 A DC |
Insulation resistance | 1,000 MΩ or more at 500 V DC |
Withstand Voltage | 1 min. at 1,000 V AC r.m.s |
SUMICON 1600 Series right-angle DIP type (male) product standards
Part Name | Materials | Color/Finish |
---|---|---|
Insulator | Glass filled diallylphthalate resin | Blue |
Contacts | Brass | Type A: silver plating Type G: gold plating |
Right-angle | Polybutylene terephthalate resin | Blue (UL94V-0) |
Stopper bracket | Copper | Nickel plating |
SUMICON 1600 Series right-angle DIP type (male) materials/processing
Classification | NTT No. | Short Form | Product No. | HRS No. |
---|---|---|---|---|
Plug | CN-3320GLWPMSA connector | 20GLWPMSA | P-1620BA-CA(01) | 216-0247-5 01 |
CN-4028GLWPMSA connector | 28GLWPMSA | P-1628BA-CA(01) | 216-0249-0 01 | |
CN-4534GLWPMSA connector | 34GLWPMSA | P-1634BA-CA(01) | 216-0250-0 01 | |
CN-5445GLWPMSA connector | 45GLWPMSA | P-1645BA-CA(01) | 216-0251-2 01 | |
CN-6760GLWPMSA connector | 60GLWPMSA | P-1660BA-CA(01) | 216-0252-5 01 | |
CN-3320GLWPFSA connector | 20GLWPFSA | S-1620A-CA(01) | 216-0153-3 01 | |
CN-3724GLWPFSA connector | 24GLWPFSA | S-1624A-CA(01) | 216-0154-6 01 | |
CN-4028GLWPFSA connector | 28GLWPFSA | S-1628A-CA(01) | 216-0155-9 01 | |
CN-4534GLWPFSA connector | 34GLWPFSA | S-1634A-CA(01) | 216-0126-0 01 | |
CN-5445GLWPFSA connector | 45GLWPFSA | S-1645A-CA(01) | 216-0127-3 01 | |
CN-6760GLWPFSA connector | 60GLWPFSA | S-1660A-CA(01) | 216-0128-6 01 | |
Receptacle | CN-3724GJMSA connector | 24GJMSA | P-1624BA-STA(01) | 216-0254-0 01 |
CN-4028GJMSA connector | 28GJMSA | P-1628BA-STA(01) | 216-0255-3 01 | |
CN-4534GJMSA connector | 34GJMSA | P-1634BA-STA(01) | 216-0256-6 01 | |
CN-5445GJMSA connector | 45GJMSA | P-1645BA-STA(01) | 216-0257-9 01 | |
CN-6760GJMSA connector | 60GJMSA | P-1660BA-STA(01) | 216-0258-1 01 | |
CN-3320G2JMSA connector | 20G2JMSA | PW-1620BA-STA(01) | 216-0292-0 01 | |
CN-3724G2JMSA connector | 24G2JMSA | PW-1624BA-STA(01) | 216-0293-2 01 | |
CN-4028G2JMSA connector | 28G2JMSA | PW-1628BA-STA(01) | 216-0294-5 01 | |
CN-4534G2JMSA connector | 34G2JMSA | PW-1634BA-STA(01) | 216-0296-0 01 | |
CN-6760G2JMSA connector | 60G2JMSA | PW-1660BA-STA(01) | 216-0298-6 01 | |
CN-3320GJFSA connector | 20GJFSA | S-1620A-STA(01) | 216-0151-8 01 | |
CN-3724GJFSA connector | 24GJFSA | S-1624A-STA(01) | 216-0148-3 01 | |
CN-4028GJFSA connector | 28GJFSA | S-1628A-STA(01) | 216-0152-0 01 | |
CN-4028G2JFSA connector | 28G2JFSA | SW-1628A-STA(01) | 216-0313-8 01 | |
CN-4534G2JFSA connector | 34G2JFSA | SW-1634A-STA(01) | 216-0299-9 01 | |
CN-5445G2JFSA connector | 45G2JFSA | SW-1645A-STA(01) | 216-0300-6 01 | |
CN-6760G2JFSA connector | 60G2JFSA | SW-1660A-STA(01) | 216-0301-9 01 |
Cross reference to NTT No.
(Note) All NTT types include connector units. The items shown on each page are cases or stoppers only.
Function diagram 1
Function diagram 2
SUMICON 1600 Series crimp type connector mounting hole drilling diagram
Units: mm
Number of Contacts | A | B | C | Compatible screw |
---|---|---|---|---|
8 | 19 | 13.5 | 8.5 | M2.6 |
12 | 24 | 18.5 | 8.5 | |
16 | 29 | 23.5 | 8.5 | |
20 | 27 | 21.5 | 11.5 | |
24 | 31 | 25.5 | 11.5 | |
28 | 34 | 28.5 | 11.5 | |
34 | 39 | 33.5 | 11.5 | |
45 | 48 | 42.5 | 11.5 | |
60 | 61 | 55.5 | 11.5 |
SUMICON 1600 Series crimp type connector mounting hole drilling dimensions
SUMICON 1600 Series DIP type mounting hole drilling diagram
Units: mm
Number of Contacts | A | B | C | Compatible screw |
---|---|---|---|---|
8 | 19 | 13.5 | 8.5 | M2.6 |
12 | 24 | 18.5 | ||
16 | 29 | 23.5 | ||
20 | 27 | 21.5 | 11.5 | |
24 | 31 | 25.5 | ||
28 | 34 | 28.5 | ||
34 | 39 | 33.5 | ||
45 | 45 | 42.5 | ||
60 | 61 | 55.5 |
SUMICON 1600 Series DIP type mounting hole drilling dimensions
If inserting and soldering to a printed circuit board, drill mounting holes as shown below.
With top-touch lock type stopper bracket
With side-touch lock type stopper bracket
Part Number |
---|
SD-1624G(09) |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Applicable pin/contact | Number Of Pins | Connector Type | Rated Current (A) | Allowable Voltage (V) | Wiring Method | Connection direction | Plating of part touching terminal | Product Category | Specifications | Features | Conforming wire size (AWG) | Contact Pitch (mm) | Terminal pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
161,224 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Female | 24 | For PCB | 3 | - | [Other] Circuit Board Mounting (DIP) | Straight | Gold | Connector unit | NA | NA | NA | 2.5 | 2.5 |
Loading...Tải…
Connector Shape | Rectangular | Connector series initials | Number | Number | 1600 |
---|
Please check the type/dimensions/specifications of the part SD-1624G(09) in the SUMICON 1600 Series Multi-Contact Rectangular Connector series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SD-1624G(09) trong chuỗi SUMICON 1600 Series Multi-Contact Rectangular Connector.
Part Number |
---|
P-1608A-C(50) |
P-1608A-ST(51) |
P-1608BA(09) |
SD-1634A(09) |
SD-1660A(09) |
SD-1660G(09) |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Applicable pin/contact | Number Of Pins | Connector Type | Rated Current (A) | Allowable Voltage (V) | Wiring Method | Connection direction | Plating of part touching terminal | Product Category | Specifications | Features | Conforming wire size (AWG) | Contact Pitch (mm) | Terminal pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
264,207 VND | 1 Piece(s) | 6 Day(s) or more | - | Combination use male/female | 8 | - | - | - | - | Straight | NA | Plug case | NA | Side lock | NA | NA | - | ||
29,300 VND | 4 Piece(s) | 5 Day(s) or more | - | Combination use male/female | 8 | - | - | - | - | Straight | NA | Stopper bracket | NA | Side lock | NA | NA | - | ||
47,466 VND | 2 Piece(s) | 5 Day(s) or more | - | Male | 8 | [Cable Connection] Cable Connection | 3 | AC300 | Solder | Straight | Silver | Connector unit | NA | NA | NA | 2.5 | 2.5 | ||
149,976 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Female | 34 | For PCB | 3 | - | [Other] Circuit Board Mounting (DIP) | Straight | Silver | Connector unit | NA | NA | NA | 2.5 | 2.5 | ||
516,870 VND | 1 Piece(s) | 6 Day(s) or more | - | Female | 60 | For PCB | 3 | - | [Other] Circuit Board Mounting (DIP) | Straight | Silver | Connector unit | NA | NA | NA | 2.5 | 2.5 | ||
295,702 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Female | 60 | For PCB | 3 | - | [Other] Circuit Board Mounting (DIP) | Straight | Gold | Connector unit | NA | NA | NA | 2.5 | 2.5 |