(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Small-diameter circular connectors, with the smallest size being close to the thickness of a cigarette. For use with camera interfaces.
[Features]
· Single-action, push-pull lock mechanism enables quick insertion and removal.
· Simply push when inserting to securely lock.
· Five key ensures insertion only to the intended location even when inserting by feel.
· Contacts are arranged in a safe configuration that prevents the contact pins from being damaged when aligning the five key by feel.
· Push-pull lock means little space is necessary for insertion and removal, making it possible to mount multiple connectors in close proximity to each other.
· No small screwdrivers are required for connector disassembly or assembly, meaning wiring and mounting can be performed easily using a JIS wrench.
· With a simple and neat external appearance and a satin finish on the top surface, the connectors will not stand out.
· Compact, high density, high reliability and simple design.
· Extremely simple insertion and removal.
[Applications]
· Convenient for a wide range of equipment due to its small size, light weight, and excellent operability.
Can be used with a wide range of equipment thanks to its small size, light weight, and excellent operability.
Rating | Shell Size | Number of Contacts | Rated Current |
---|---|---|---|
7 | 4 5 6 | 2 A | |
10 | 10 12 | 2 A | |
13 | 20 | 2 A |
Rating | Shell Size | Number of Contacts | Rated voltage |
---|---|---|---|
7 | 4 5 6 | 150 V AC, 200 V DC 100 V AC, 140 V DC 100 V AC, 140 V DC | |
10 | 10 12 | 100 V AC, 140 V DC | |
13 | 20 | 100 V AC, 140 V DC |
Rating | Operating Temperature Range | -25 to 85°C |
---|---|---|
Storage temperature range | -10 to 60°C |
Item | Standard | Conditions |
---|---|---|
1. Contact resistance | 10 mΩ or less | Measure at 1 A DC |
2. Insulation resistance: | 1,000 MΩ or more | Measure at 100 V DC |
3. Withstand voltage | There shall be no flashover or dielectric breakdown | 300 V AC for 1 min., 4-pin: 500 V AC for 1 min. |
4. Vibration resistance | There shall be no electrical discontinuity for 10 μs or greater | Test at 10 to 55 Hz/cycle, Single amplitude: 0.75 mm Three directions, 2 hours each. |
5. Shock | There shall be no electrical discontinuity for 10 μs or greater | Test at acceleration 490 m/s2, duration: 11 ms, 3 directions, 3 times each. |
6. Mating cycle | Contact resistance 15 mΩ or less | 1,000 times |
7. Temperature cycle | Insulation resistance 1,000 MΩ or more | Leave at -55°C: 30 mins. > Room temperature: 10 to 15 mins. > 85°C: 30 mins.>Room temperature: 10 to 15 mins. Total of 5 cycles. |
8. Humidity resistance | Insulation resistance: 5 MΩ or more (at high humidity), 50 MΩ or more (when dry) | Temperature: 40°C, relative humidity: 90 to 95%, left for 96 hours. |
Item | Materials | Finish | Notes |
---|---|---|---|
Exterior | Zinc alloy, brass | Matte-finished nickel plating | ― |
Insulator | Polyamide resin, PBT resin | ― | Blue, black |
Contacts | Copper alloy | HR10: gold plating HR10A: silver plating | ― |
Product Name | Materials | Finish |
---|---|---|
Plug shell | Brass | Gold plating |
Jack shell | Brass | |
Insulator | Tetrafluoride resin | |
Male contact | Phosphor bronze | Gold plating |
Female contacts | Beryllium copper |
Coaxial Contact Materials/Processing
Item | Standard Value |
---|---|
Impedance | 50 Ω |
Insulation resistance | 1,000 MΩ or more at 250 V DC |
Contact resistance | Center 6.5 mΩ or less, Exterior 4 mΩ or less at 1 A DC |
Withstand Voltage | At 250 V AC (r.m.s) for 1 min. |
Voltage standing wave ratio | 0 to 1,000 MHz, 1.3 or less |
Pull force (extraction force) | 4.9 N (500 gf) or more |
Coaxial contact performance
(Notes)
Connector Handling
Wiring procedure (plug side)
HR10 Type | HR10A Type | |
---|---|---|
1 | Use cables with a nominal sectional area of 0.129 mm2 (26 AWG) or less at the finished outer diameters applicable for each size. | |
2 | After processing the cable ends according to the dimensions in the above drawings, fit the parts to the cable as shown in the drawings. | |
Fit the parts to the cable in the following order: tightener, clamp washer and plug body. | Fit the parts to the cable in the following order: tightener, cord bushing and plug body. | |
3 | (Solder type) Insert the P shell unit into the assembly tool stand and solder it. (Crimp type) After crimping the appropriate crimp terminal to the cable core, insert the crimp terminal into the terminal hole in the P shell unit. | |
4 | Assemble the connector in the following order. | |
(1) Screw the plug body into the thread in the P shell unit with the tightening force shown in Table 1 using a torque wrench with a fixed torque. Before tightening the plug body, slacken part C so that no load is applied to the soldered wires. (2) Apply the clamp washer to the bifurcated part of the plug body, and then tighten the tightener until surface B touches the plug body surface A. (Note) In order to prevent loosening, apply a screw-locking adhesive at the threaded section. | (1) Fix by crimping the clamp accompanying the cable with the cable crimping tool (HR10A-TC-02). (2) Screw the plug body into the thread in the P shell unit with the tightening force shown in Table 1 using a torque wrench with a fixed torque. Before tightening the plug body, slacken part D so that no load is applied to the soldered wires. (3) Tighten the set screw so that the tip of the screw presses one of the 2 bosses on the clamp. Fix the set screw with a tightening torque of 0.3 N·m (3 kgf/cm.) (4) Attach the cord bushing to the plug body. (Note) In order to prevent loosening, apply a screw-locking adhesive at the threaded section. | |
5 | This completes the work. |
Wiring procedure (plug side) work steps
Part Number |
---|
HR10A-10R-12PB(71) |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Applicable pin/contact | Number Of Pins | Connector Type | Wiring Method | Connection direction | Protection function (environmentally resistant) | Shell Size | Plating of part touching terminal | Product Category | Specifications | Dimensions (vertical × horizontal × depth) (mm) | Operating Temperature Range (°C) | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 | Mating partner 5 | Mating partner 6 | Mating partner 7 | Mating partner 8 | Mating partner 9 | Mating partner 10 | Mating partner 11 | Mating partner 12 | Mating partner 13 | Mating partner 14 | Mating partner 15 | Mating partner 16 | Mating partner 26 | Mating partner 27 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
286,954 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Male | 12 | For PCB | Solder | Straight | NA | 10 | Silver | Receptacle | Low Cost | φ 14 × 15.6 | -25 to +85 | HR10A-10P-12S(73) | HR10A-10P-12SC(73) | HR10A-10PD-12S(73) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...Tải…
Connector Shape | Round shape | Connector series initials | G/H/I | G/H/I | HR10 |
---|---|---|---|---|---|
Rated Current(A) | 2 | Features | NA |
Please check the type/dimensions/specifications of the part HR10A-10R-12PB(71) in the HR10 Series Miniature Circular Connector series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần HR10A-10R-12PB(71) trong chuỗi HR10 Series Miniature Circular Connector.
Part Number |
---|
HR10-10R-12P(73) |
HR10-10R-12PA(73) |
HR10-10R-12S(73) |
HR10A-10R-12S(71) |
HR10A-10R-12SB(71) |
HR10A-10R-12SC(71) |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Applicable pin/contact | Number Of Pins | Connector Type | Wiring Method | Connection direction | Protection function (environmentally resistant) | Shell Size | Plating of part touching terminal | Product Category | Specifications | Dimensions (vertical × horizontal × depth) (mm) | Operating Temperature Range (°C) | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 | Mating partner 5 | Mating partner 6 | Mating partner 7 | Mating partner 8 | Mating partner 9 | Mating partner 10 | Mating partner 11 | Mating partner 12 | Mating partner 13 | Mating partner 14 | Mating partner 15 | Mating partner 16 | Mating partner 26 | Mating partner 27 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
314,555 VND | 1 Piece(s) | 6 Day(s) or more | - | Male | 12 | Panel Mount | Solder | Straight | NA | 10 | Gold | Receptacle | Standard | φ 14 × 16 | -25 to +85 | HR10-10P-12S(73) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
394,246 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Male | 12 | For PCB | Solder | Straight | NA | 10 | Gold | Receptacle | Standard | φ 14 × 15.5 | -25 to +85 | HR10-10P-12S(73) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
581,656 VND | 1 Piece(s) | 6 Day(s) or more | - | Female | 12 | Panel Mount | Solder | Straight | NA | 10 | Gold | Receptacle | Standard | φ 14 × 16 | -25 to +85 | HR10-10P-12P(73) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
224,536 VND | 1 Piece(s) | 6 Day(s) or more | - | Female | 12 | Panel Mount | Solder | Straight | NA | 10 | Silver | Receptacle | Low Cost | φ 14 × 16 | -25 to +85 | HR10A-10P-12P(73) | HR10A-10P-12PC(73) | HR10A-10PD-12P(73) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
192,248 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Female | 12 | For PCB | Solder | Straight | NA | 10 | Silver | Receptacle | Low Cost | φ 14 × 15.6 | -25 to +85 | HR10A-10P-12P(73) | HR10A-10P-12PC(73) | HR10A-10PD-12P(73) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
166,755 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Female | 12 | Panel Mount | Crimp | Straight | NA | 10 | Silver | Receptacle | Low Cost | φ 14 × 12 | -25 to +85 | HR10A-10P-12P(73) | HR10A-10P-12PC(73) | HR10A-10PD-12P(73) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |