(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
This is a 1.27-mm pitch I/O connector (general purpose type). A wide variety is available to suit different applications.
DXM Series
Item | Standard |
---|---|
Operating Temperature Range | -55 to +85°C |
Rated Current | 0.5 A |
Rated voltage | 250 V AC |
Contact resistance | 35 mΩ or less at 100 mA DC |
Insulation resistance | 500 MΩ or more at 500 V DC |
Withstand Voltage | 300 V AC r.m.s for 1 minute |
Product Standards
Over-mold cover
Dimensional drawing
Item | Materials | Color/Finish |
---|---|---|
Over-mold cover case | Synthetic resin Stainless steel | Light beige |
Materials/Processing
Discrete wire IDC type (for thin wire)
Dimensional drawing
Item | Materials | Color/Finish |
---|---|---|
Shell | Steel | Nickel plating |
Insulator | Synthetic resin | Black (UL94V-0) |
Male contact | Copper alloy | Selective gold plating |
Materials/Processing
I/O Cable | ||
---|---|---|
Discrete wire ID type | ||
Conductor size | AWG#28 | |
Conductor configuration | 7/0.127 | |
Insulator outer diameter | 0.58 | 0.62 |
Cable type | UL20276 and UL2789 | UL2990 |
Compatible cables
Circuit board screw fastening type
Circuit board lock pin fastening type
Circuit board lock pin fastening type (circular lock pin)
Circuit board screw fastening type dimensional drawing
Circuit board lock pin fastening type dimensional drawing
Circuit board lock pin fastening type (circular lock pin) dimensional drawing
Item | Materials | Color/Finish |
---|---|---|
Receptacle case | Zinc diecast or steel | Nickel plating |
Shell | Steel | Nickel plating |
Insulator | Synthetic resin | Black (UL94V-0) |
Female contacts | Copper alloy | Selective gold plating |
Materials/Processing
Part Number |
---|
DX20M-26S(50) |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Applicable pin/contact | Number Of Pins | Connector Type | Rated Current (A) | Allowable Voltage (V) | Wiring Method | Connection direction | Plating of part touching terminal | Product Category | Specifications | Features | Contact Pitch (mm) | Terminal pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
179,400 VND | 1 Piece(s) | 6 Day(s) or more | - | Female | 26 | For PCB | 0.5 | AC250 | - | Straight | Partial gold plating | Receptacle | One touch lock type | NA | 1.27 | 2.54 |
Loading...Tải…
Connector Shape | Rectangular | Connector series initials | D/E/F | D/E/F | DX |
---|---|---|---|---|---|
Operating Temperature Range(°C) | -55 to +85 |
Please check the type/dimensions/specifications of the part DX20M-26S(50) in the Half Pitch Interface Connector, DXM Series, Rectangular series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần DX20M-26S(50) trong chuỗi Half Pitch Interface Connector, DXM Series, Rectangular.
Part Number |
---|
DX10G1M-14S(50) |
DX10G1M-14SE(50) |
DX10G1M-26SE(50) |
DX20M-36S(50) |
DX20M-50S(50) |
DX20M-68S(50) |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Applicable pin/contact | Number Of Pins | Connector Type | Rated Current (A) | Allowable Voltage (V) | Wiring Method | Connection direction | Plating of part touching terminal | Product Category | Specifications | Features | Contact Pitch (mm) | Terminal pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
179,415 VND | 2 Piece(s) | 5 Day(s) or more | - | Female | 14 | For PCB | 0.5 | AC250 | - | Angle | Partial gold plating | Receptacle | Screw Type | Case material: Steel | 1.27 | 2.54 | ||
74,493 VND | 2 Piece(s) | 4 Day(s) or more | 10 | Female | 14 | For PCB | 0.5 | AC250 | - | Angle | Partial gold plating | Receptacle | Lock pin stopper type | Case material: Steel | 1.27 | 2.54 | ||
101,983 VND | 2 Piece(s) | 5 Day(s) or more | - | Female | 26 | For PCB | 0.5 | AC250 | - | Angle | Partial gold plating | Receptacle | Lock pin stopper type | Case material: Steel | 1.27 | 2.54 | ||
192,221 VND | 1 Piece(s) | 6 Day(s) or more | - | Female | 36 | For PCB | 0.5 | AC250 | - | Straight | Partial gold plating | Receptacle | One touch lock type | NA | 1.27 | 2.54 | ||
207,925 VND | 1 Piece(s) | 6 Day(s) or more | - | Female | 50 | For PCB | 0.5 | AC250 | - | Straight | Partial gold plating | Receptacle | One touch lock type | NA | 1.27 | 2.54 | ||
191,441 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Female | 68 | For PCB | 0.5 | AC250 | - | Straight | Partial gold plating | Receptacle | One touch lock type | NA | 1.27 | 2.54 |