(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Half Pitch Interface Connector, DXM Series, Rectangular (Part Number)

Half Pitch Interface Connector, DXM Series, Rectangular

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Half Pitch Interface Connector, DXM Series, Rectangular
  • Half Pitch Interface Connector, DXM Series, Rectangular
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      74,493VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a 1.27-mm pitch I/O connector (general purpose type). A wide variety is available to suit different applications.

Connector For Half-Pitch Interface

DXM Series

DXM Series

ItemStandard
Operating Temperature Range-55 to +85°C
Rated Current0.5 A
Rated voltage250 V AC
Contact resistance35 mΩ or less at 100 mA DC
Insulation resistance500 MΩ or more at 500 V DC
Withstand Voltage300 V AC r.m.s for 1 minute

Product Standards

Lineup of DXM Series Half-Pitch I/O Connectors (General-Purpose Type)

One-Touch Lock Plug Cover

Over-mold cover

Over-mold cover

Dimensional drawing

Dimensional drawing

ItemMaterialsColor/Finish
Over-mold cover caseSynthetic resin
Stainless steel
Light beige

Materials/Processing

Plug Unit (One-Touch Lock & Screw Lock Types Common Type)

Discrete wire IDC type (for thin wire)

Discrete wire IDC type (for thin wire)

Dimensional drawing

Dimensional drawing

ItemMaterialsColor/Finish
ShellSteelNickel plating
InsulatorSynthetic resinBlack (UL94V-0)
Male contactCopper alloySelective gold plating

Materials/Processing

 I/O Cable
Discrete wire ID type
Conductor sizeAWG#28
Conductor configuration7/0.127
Insulator outer diameter0.580.62
Cable typeUL20276 and
UL2789
UL2990

Compatible cables

One-Touch Lock, Receptacle Right-Angle Type

Circuit board screw fastening type

Circuit board screw fastening type

Circuit board lock pin fastening type

Circuit board lock pin fastening type

Circuit board lock pin fastening type (circular lock pin)

Circuit board lock pin fastening type (circular lock pin)

Circuit board screw fastening type dimensional drawing

Circuit board screw fastening type dimensional drawing

Circuit board lock pin fastening type dimensional drawing

Circuit board lock pin fastening type dimensional drawing

Circuit board lock pin fastening type (circular lock pin) dimensional drawing

Circuit board lock pin fastening type (circular lock pin) dimensional drawing

ItemMaterialsColor/Finish
Receptacle caseZinc diecast or steelNickel plating
ShellSteelNickel plating
InsulatorSynthetic resinBlack (UL94V-0)
Female contactsCopper alloySelective gold plating

Materials/Processing

  • *Refer to the catalog for types other than those listed above.
Part Number
DX30AM-26P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplicable pin/contact Number Of Pins Connector Type Rated Current
(A)
Allowable Voltage
(V)
Wiring Method Connection direction Plating of part touching terminal Product Category Specifications Features Contact Pitch
(mm)
Terminal pitch
(mm)

117,263 VND

1 Piece(s) 4 Day(s) or more 10Male26[Cable Connection] Cable Connection0.5AC250Pressure WeldingStraightPartial gold platingPlug unitCommon one-touch lock/screw lockDiscrete wires pressure welding type (for fine wires)1.272.54

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connector Shape Rectangular Connector series initials D/E/F D/E/F DX
Operating Temperature Range(°C) -55 to +85