(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
I/O Connector with a 1.27-mm pitch (Hirose Electric Original Type). A selection of two types of lock methods and abundant variations for wire connection and implementation methods are available.
DX Series list
Item | Standard Value | |
---|---|---|
Operating Temperature Range | -55 to +85°C | |
Rated Current | 0.5 A | |
Rated voltage | 125 V AC | |
Contact resistance | 50 mΩ or less at 100 mA DC | |
Insulation resistance | 250 MΩ or more at 100 V DC | |
Withstand voltage | 300 V AC r.m.s for 1 minute |
Product Standards
Part Name | Materials | Color/Finish | |||
---|---|---|---|---|---|
Plug case | Zinc diecast | Silver coating | |||
Receptacle case | Zinc diecast | Nickel plating | |||
Insulator | PBT resin or equivalent or better* | Black* | |||
Male contact | Copper alloy | Selective gold plating | |||
Female contacts | Copper alloy | Selective gold plating |
I/O Cable | |||||
---|---|---|---|---|---|
Conductor size | AWG#30 | AWG#28 | |||
Conductor configuration | 7/0.1 | 7/0.127 | |||
Insulator outer diameter | ø0.5 | ø0.58 | |||
Cable UL style | UL20276 and UL2789 |
I/O Cable
Ribbon, Flat Cable | ||||
---|---|---|---|---|
Conductor size | AWG#28 | |||
Conductor configuration | 19/0.08 | |||
Cable thickness | 0.9 | |||
Cable UL style | UL2651, UL2734, UL20012 |
Ribbon, Flat Cable
Connector for one-touch lock interface
Connector for screw lock interface
Plug-in connector
1. Align the wiring jig case guide with the connector pins and set the protector.
2. Clamp the cable and terminate each signal wire to the protector.
3. Combine the 2 protectors and temporarily fasten to the connector main body.
4. Set the guide plate to the connecting press.
5. Set the connector to the guide plate and insert the guide plate into the connecting press.
6. Pull the handle down towards you. (This completes termination and cutting of extra cable)
1. Set the guide plate to the connecting press and set Protector C to the jig.
2. Set the 1st cable. (Fix the 1st cable using the cable clamp (1) of the guide plate)
3. Combine Protector D with Protector C.
4. Set the 2nd cable. (Fix the 2nd cable using the cable clamp (2) of the guide plate)
5. Temporarily fasten the connector main body to the protector.
6. Move the slider base to the insulation displacement position and push down the handle. (This completes termination)
Part Number |
---|
DX10-20S(50) |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Applicable pin/contact | Number Of Pins | Connector Type | Rated Current (A) | Allowable Voltage (V) | Wiring Method | Connection direction | Plating of part touching terminal | Product Category | Specifications | Features | Contact Pitch (mm) | Terminal pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
175,971 VND | 1 Piece(s) | 4 Day(s) or more | - | Female | 20 | For PCB | 0.5 | AC125 | [Other] Circuit Board Mounting (DIP) | Angle | Gold | Receptacle | Single-Action Lock | NA | 1.27 | 2.54 |
Loading...Tải…
Connector Shape | Rectangular | Connector series initials | D/E/F | D/E/F | DX |
---|---|---|---|---|---|
Operating Temperature Range(°C) | -55 to +85 |
Please check the type/dimensions/specifications of the part DX10-20S(50) in the Half Pitch Interface Connector, DX Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần DX10-20S(50) trong chuỗi Half Pitch Interface Connector, DX Series.
Part Number |
---|
DX-28-CV |
DX-36-CV |
DX-36-CV1 |
DX10-28S(50) |
DX10-36S(50) |
DX10-50S(50) |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Applicable pin/contact | Number Of Pins | Connector Type | Rated Current (A) | Allowable Voltage (V) | Wiring Method | Connection direction | Plating of part touching terminal | Product Category | Specifications | Features | Contact Pitch (mm) | Terminal pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
182,008 VND | 1 Piece(s) | 4 Day(s) or more | - | - | 28 | - | - | - | - | - | No terminal | Plug cover | Single-Action Lock | NA | NA | - | ||
193,881 VND | 1 Piece(s) | 6 Day(s) or more | - | - | 36 | - | - | - | - | - | No terminal | Plug cover | Single-Action Lock | NA | NA | - | ||
288,196 VND | 1 Piece(s) | 4 Day(s) or more | - | - | 36 | - | - | - | - | - | No terminal | Plug cover | Screw lock | NA | NA | - | ||
151,106 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Female | 28 | For PCB | 0.5 | AC125 | [Other] Circuit Board Mounting (DIP) | Angle | Gold | Receptacle | Single-Action Lock | NA | 1.27 | 2.54 | ||
167,570 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Female | 36 | For PCB | 0.5 | AC125 | [Other] Circuit Board Mounting (DIP) | Angle | Gold | Receptacle | Single-Action Lock | NA | 1.27 | 2.54 | ||
167,811 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Female | 50 | For PCB | 0.5 | AC125 | [Other] Circuit Board Mounting (DIP) | Angle | Gold | Receptacle | Single-Action Lock | NA | 1.27 | 2.54 |