(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Half Pitch Interface Connector, DX Series (Part Number)

Half Pitch Interface Connector, DX Series

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Half Pitch Interface Connector, DX Series
  • Half Pitch Interface Connector, DX Series
  • Half Pitch Interface Connector, DX Series
  • Half Pitch Interface Connector, DX Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      133,566VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

I/O Connector with a 1.27-mm pitch (Hirose Electric Original Type). A selection of two types of lock methods and abundant variations for wire connection and implementation methods are available.

Connector For Half-Pitch Interface

DX Series list

DX Series list

Specifications of DX Series Half-Pitch I/O Connectors (Original Type)

Product Standards

ItemStandard Value
Operating Temperature Range-55 to +85°C
Rated Current0.5 A
Rated voltage125 V AC
Contact resistance50 mΩ or less at 100 mA DC
Insulation resistance250 MΩ or more at 100 V DC
Withstand voltage300 V AC r.m.s for 1 minute

Product Standards

Materials/Processing

Part NameMaterialsColor/Finish
Plug caseZinc diecastSilver coating
Receptacle caseZinc diecastNickel plating
InsulatorPBT resin or equivalent or better*Black*
Male contactCopper alloySelective gold plating
Female contactsCopper alloySelective gold plating
  • *UL94V-0
  • *In order to prevent mixing of types for AWG#28 insulation displacement (30 A, 31 A, 32 A, 33 A) and types for soldering, a portion of the insulator has been made translucent white in order to enable identification

Compatible cables

I/O Cable
Conductor sizeAWG#30AWG#28
Conductor configuration7/0.17/0.127
Insulator outer diameterø0.5ø0.58
Cable UL styleUL20276 and UL2789

I/O Cable

Ribbon, Flat Cable
Conductor sizeAWG#28
Conductor configuration19/0.08
Cable thickness0.9
Cable UL styleUL2651, UL2734, UL20012

Ribbon, Flat Cable

Product Variations

Connector for one-touch lock interface

Connector for one-touch lock interface

Connector for screw lock interface

Connector for screw lock interface

Plug-in connector

Plug-in connector

Product Termination Method

For Discrete Cables

1. Align the wiring jig case guide with the connector pins and set the protector.

1. Align the wiring jig case guide with the connector pins and set the protector.

2. Clamp the cable and terminate each signal wire to the protector.

2. Clamp the cable and terminate each signal wire to the protector.

3. Combine the 2 protectors and temporarily fasten to the connector main body.

3. Combine the 2 protectors and temporarily fasten to the connector main body.

4. Set the guide plate to the connecting press.

4. Set the guide plate to the connecting press.

5. Set the connector to the guide plate and insert the guide plate into the connecting press.

5. Set the connector to the guide plate and insert the guide plate into the connecting press.

6. Pull the handle down towards you. (This completes termination and cutting of extra cable)

6. Pull the handle down towards you. (This completes termination and cutting of extra cable)

For 1.27‑mm Pitch Fused Cables

1. Set the guide plate to the connecting press and set Protector C to the jig.

1. Set the guide plate to the connecting press and set Protector C to the jig.

2. Set the 1st cable. (Fix the 1st cable using the cable clamp (1) of the guide plate)

2. Set the 1st cable. (Fix the 1st cable using the cable clamp (1) of the guide plate)

3. Combine Protector D with Protector C.

3. Combine Protector D with Protector C.

4. Set the 2nd cable. (Fix the 2nd cable using the cable clamp (2) of the guide plate)

4. Set the 2nd cable. (Fix the 2nd cable using the cable clamp (2) of the guide plate)

5. Temporarily fasten the connector main body to the protector.

5. Temporarily fasten the connector main body to the protector.

6. Move the slider base to the insulation displacement position and push down the handle. (This completes termination)

6. Move the slider base to the insulation displacement position and push down the handle. (This completes termination)

Part Number
DX10A-100S(50)
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplicable pin/contact Number Of Pins Connector Type Rated Current
(A)
Allowable Voltage
(V)
Wiring Method Connection direction Plating of part touching terminal Product Category Specifications Features Contact Pitch
(mm)
Terminal pitch
(mm)

354,465 VND

1 Piece(s) 4 Day(s) or more -Female100For PCB0.5AC125[Other] Circuit Board Mounting (DIP)AngleGoldReceptacleScrew lockNA1.272.54

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connector Shape Rectangular Connector series initials D/E/F D/E/F DX
Operating Temperature Range(°C) -55 to +85

Please check the type/dimensions/specifications of the part DX10A-100S(50) in the Half Pitch Interface Connector, DX Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần DX10A-100S(50) trong chuỗi Half Pitch Interface Connector, DX Series.

Products like this...

Part Number
DX-28-CV
DX-36-CV
DX-36-CV1
DX10A-20S(50)
DX10A-28S(50)
DX10A-36S(50)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplicable pin/contact Number Of Pins Connector Type Rated Current
(A)
Allowable Voltage
(V)
Wiring Method Connection direction Plating of part touching terminal Product Category Specifications Features Contact Pitch
(mm)
Terminal pitch
(mm)

182,008 VND

1 Piece(s) 4 Day(s) or more --28-----No terminalPlug coverSingle-Action LockNANA-

193,881 VND

1 Piece(s) 6 Day(s) or more --36-----No terminalPlug coverSingle-Action LockNANA-

288,196 VND

1 Piece(s) 4 Day(s) or more --36-----No terminalPlug coverScrew lockNANA-

188,611 VND

1 Piece(s) 4 Day(s) or more 10Female20For PCB0.5AC125[Other] Circuit Board Mounting (DIP)AngleGoldReceptacleScrew lockNA1.272.54

193,125 VND

1 Piece(s) 4 Day(s) or more 10Female28For PCB0.5AC125[Other] Circuit Board Mounting (DIP)AngleGoldReceptacleScrew lockNA1.272.54

222,745 VND

1 Piece(s) 4 Day(s) or more -Female36For PCB0.5AC125[Other] Circuit Board Mounting (DIP)AngleGoldReceptacleScrew lockNA1.272.54